MAX8566
PRODUCTIONHigh-Efficiency, 10A, PWM Internal-Switch Step-Down Regulator
- Part Models
- 2
- 1ku List Price
- Starting From $11.00
Overview
- Internal 8mΩ On-Resistance MOSFETs
- 10A Output PWM Step-Down Regulator
- ±1% Output Accuracy over Load, Line, and Temperature
- Operates from 2.3V to 3.6V Input Supply
- Adjustable Output from 0.6V to (0.87 x VIN)
- 250kHz to 2.4MHz Adjustable Frequency or SYNC Input
- Allows All-Ceramic-Capacitor Design
- SYNCOUT Drives 2nd Regulator 180° Out-of-Phase
- Prebiased or Monotonic Soft-Start
- Programmable Soft-Start Time
- Output Tracking or Sequencing
- Sourcing and Sinking Output Current
- Power-Good Output
- 32-Lead TQFN Package
- REFIN for DDR-Termination Application
The MAX8566 high-efficiency switching regulator delivers up to 10A load current at output voltages from 0.6V to (0.87 x VIN). The IC operates from 2.3V to 3.6V input supplies, making it ideal for point-of-load applications. The total output-voltage set error is less than ±1% over load, line, and temperature.
The MAX8566 operates in pulse-width-modulation (PWM) mode with a 250kHz to 2.4MHz switching frequency range that is programmable by an external resistor. The IC can be synchronized to an external clock in the same frequency range using the SYNC input. The high operating frequency minimizes the size of external components. Using low-RDS(ON) n-channel MOSFETs for both high- and low-side switches maintains high efficiency at both heavy-load and high-switching frequencies.
The MAX8566 employs a voltage-mode control architecture with a high-bandwidth (> 10MHz) error amplifier. The voltage-mode control architecture makes switching frequencies greater than 1MHz possible, achieving all-ceramic-capacitor designs to minimize PC board space. The error amplifier works with Type 3 compensation to fully utilize the bandwidth of the high-frequency switching to obtain fast transient response. Adjustable soft-start time provides flexibility to minimize input startup inrush current. An open-drain, power-good (PWRGD) signal goes high when the output reaches 90% of its regulation point.
The MAX8566 provides a SYNCOUT output to synchronize a second MAX8566 or a second regulator switching 180° out-of-phase with the first to reduce the input ripple current, which consequently reduces the input-capacitance requirements. The MAX8566 also provides an external reference input (REFIN) for output-tracking applications.
The MAX8566 is available in a 32-pin, 5mm x 5mm TQFN package. The MAX8566 and all the required external components fit into a footprint of less than 0.80in².
Applications
- ASIC/CPU/DSP Core Voltages
- Base-Station Power Supplies
- DDR Power Supplies
- Fiber Power Supplies
- Network-Power Supplies
- POL Power Supplies
- Telecom Power Supplies
Documentation
Data Sheet 1
User Guide 1
Technical Articles 3
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX8566ETJ+ | LFCSP | ||
| MAX8566ETJ+T | LFCSP |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Switching Regulators & Controllers 5 | ||
| MAX1945 | PRODUCTION | 1MHz, 1% Accurate, 6A Internal Switch Step-Down Regulators |
| MAX8505 | PRODUCTION | 3A, 1MHz, 1% Accurate, Internal Switch Step-Down Regulator with Power-OK |
| MAX1951 | PRODUCTION | 1MHz, All-Ceramic, 2.6V to 5.5V Input, 2A PWM Step-Down DC-to-DC Regulators |
| MAX1972 | PRODUCTION | Dual, 180° Out-of-Phase, 1.4MHz, 750mA Step-Down Regulator with POR and RSI/PFO |
| MAX1974 | PRODUCTION | Smallest 1A, 1.4MHz Step-Down Regulators |
Tools & Simulations
ADI Power Studio™ Designer
ADI Power Studio™ Designer is the next-generation tool for IC-level, power supply design, guiding engineers to faster, validated solutions.
Learn MoreSIMPLIS Models 1
Evaluation Kits
Latest Discussions
No discussions on MAX8566 yet. Have something to say?
Start a Discussion on EngineerZone®