MAX8552
PRODUCTIONHigh-Speed, Wide-Input, Single-Phase MOSFET Driver
High-Speed, Wide-Input, Single-Phase MOSFET Driver has 0.1µA Quiescent Current, 6V to 24V Input for High-Performance Desktops, Servers, and Notebooks
- Part Models
- 4
- 1ku List Price
- Starting From $2.01
Overview
- Single-Phase Synchronous Drivers
- Up to 24V (max) Input Voltage
- 0.1µA (typ) Quiescent Current in Shutdown Over Temperature
- 0.5Ω/1.0Ω/0.7Ω/1.3Ω ROUT Drivers
- 12ns (typ) Propagation Delay
- 11ns (typ) Rise/Fall Times with 3000pF Load
- Adaptive Dead Time and User-Programmable Delay Mode
- Up to 2MHz Operation with TDFN Package
- Up to 1.2MHz Operation with µMAX Package
- Enable Function
- TTL- and CMOS-Compatible Logic Inputs
- Available in a Space-Saving Thin DFN Package
The MAX8552 highly integrated monolithic MOSFET driver can drive a pair of power MOSFETs in single or multiphase synchronous buck-converter applications that provide up to 30A output current per phase. The MAX8552 simplifies PC board layout in multiphase systems, particularly three phases and higher. High input voltages up to 24V allow the MAX8552 to be used in desktop, notebook, and server applications. Each MOSFET driver can drive 3000pF capacitive loads with only 12ns propagation delay and 11ns (typ) rise and fall times, making the MAX8552 ideal for high-frequency applications.
User-programmable break-before-make circuitry prevents shoot-through currents, maximizing converter efficiency. An enable input allows total driver shutdown (<1µA typ) for power-sensitive portable applications. The PWM control input is compatible with TTL and CMOS logic levels. The MAX8552, along with the MAX8524 or the MAX8525 multiphase controllers, provides flexible 2-, 3-, 4-, 6-, or 8-phase CPU core-voltage supplies.
The MAX8552 is available in space-saving 10-pin TDFN and µMAX packages and is specified for -40°C to +85°C operation.
Applications
- Desktops, Notebooks, and Servers
- Multiphase Buck Converters
- Processor-Core Voltage Regulators
- Switching Power Supplies
- Voltage Regulator Modules (VRMs)
Documentation
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX8552ETB+ | LFCSP | ||
| MAX8552ETB+T | LFCSP | ||
| MAX8552EUB+ | MINI_SO | ||
| MAX8552EUB+T | MINI_SO |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| MOSFET & Gate Drivers 1 | ||
| MAX8523 | Obsolete | High-Speed, Dual-Phase Gate Driver for Multiphase, Step-Down Converters |
| Switching Regulators & Controllers 5 | ||
| MAX8524 | 2- to 8-Phase VRM 10/9.1 PWM Controllers with Precise Current Sharing and Fast Voltage Positioning | |
| MAX8525 | Obsolete | 2- to 8-Phase VRM 10/9.1 PWM Controllers with Precise Current Sharing and Fast Voltage Positioning |
| MAX1937 | Obsolete | Two-Phase Desktop CPU Core Supply Controllers with Controlled VID Change |
| MAX1938 | Obsolete | Two-Phase Desktop CPU Core Supply Controllers with Controlled VID Change |
| MAX1939 | Obsolete | Two-Phase Desktop CPU Core Supply Controllers with Controlled VID Change |
Latest Discussions
No discussions on MAX8552 yet. Have something to say?
Start a Discussion on EngineerZone®