MAX835
MAX835
PRODUCTIONMicropower, Latching Voltage Monitors in SOT23-5
Industry's Only SOT Voltage Monitors With Latched Output
- Part Models
- 2
- 1ku List Price
- Starting From $3.47
Viewing:
Overview
- Prevent Deep Discharge of Batteries
- Precision ±1.25% Voltage Threshold
- Latched Output (Once Low, Stays Low Until Cleared)
- SOT23-5 Package
- Low Cost
- +2.5V to +11V Wide Operating Voltage Range
- < 2µA Typical Supply Current
- Open-Drain Output (MAX834)/Push-Pull Output (MAX835)
The MAX834/MAX835 micropower voltage monitors contain a 1.204V precision bandgap reference, comparator, and latched output in a 5-pin SOT23 package. Using the latched output prevents deep discharge of batteries. The MAX834 has an open-drain, n-channel output driver, while the MAX835 has a push-pull output driver. Two external resistors set the trip-threshold voltage.
The MAX834/MAX835 feature a level-sensitive latch, eliminating the need to add hysteresis to prevent oscillations in battery-load-disconnect applications.
Applications
- Battery-Powered Applications
- Load Switching
- Precision Battery Monitoring
- Threshold Detectors
Documentation
Data Sheet 1
Technical Articles 1
Product Selector Card 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX835EUK+ | SOT_23 | ||
| MAX835EUK+T | SOT_23 |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Apr 20, 2026 - 2571C PIN/ERRATA |
||
| MAX835EUK+ | PRODUCTION | |
| MAX835EUK+T | PRODUCTION | |
|
Jul 28, 2023 - 2361H WAFER FAB |
||
| MAX835EUK+ | PRODUCTION | |
| MAX835EUK+T | PRODUCTION | |
|
Jan 11, 2021 - 1703RN ASSEMBLY |
||
| MAX835EUK+ | PRODUCTION | |
|
Feb 4, 2015 - 1341_CANCELLATION ASSEMBLY |
||
| MAX835EUK+ | PRODUCTION | |
| MAX835EUK+T | PRODUCTION | |
|
Jun 29, 2018 - 1703N ASSEMBLY |
||
| MAX835EUK+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Circuit Monitors 2 | ||
| MAX836 | PRODUCTION | 4-Pin Micropower Voltage Monitors |
| MAX837 | PRODUCTION | 4-Pin Micropower Voltage Monitors |
| Supervisory Circuits & Reset ICs 3 | ||
| MAX6806 | PRODUCTION | Voltage Detectors |
| MAX6807 | Obsolete | Voltage Detectors |
| MAX6808 | PRODUCTION | Voltage Detectors |
Latest Discussions
No discussions on MAX835 yet. Have something to say?
Start a Discussion on EngineerZone®