MAX820R

Microprocessor and Nonvolatile Memory Supervisory Circuits

Microprocessor and Non-Volatile Memory Supervisory Circuits

Viewing:

Overview

  • Manual-Reset Input
  • 200ms Power OK/Reset Time Delay
  • Independent Watchdog Timer-Preset or Adjustable
  • On-Board Gating of Chip-Enable Signals
  • Memory Write-Cycle Completion
  • 10ns (max) Chip-Enable Gate Propagation Delay
  • Voltage Monitor for Overvoltage Warning
  • ±2% Reset and Low-Line Threshold Accuracy (MAX820, external programming mode)

The MAX792/MAX820 microprocessor (µP) supervisory circuits provide the most functions for power-supply and watchdog monitoring in systems without battery backup. Built-in features include the following:

  • µP reset: Assertion of RESET and active-low RESET outputs during power-up, power-down, and brownout conditions. Active-low RESET is guaranteed valid for VCC down to 1V.
  • Manual-reset input.
  • Two-stage power-fail warning: A separate low-line comparator compares VCC to a preset threshold 120mV above the reset threshold; the low-line and reset thresholds can be programmed externally.
  • Watchdog fault output: Assertion of active-low WDO if the watchdog input is not toggled within a preset timeout period.
  • Pulsed watchdog output: Advance warning of impending active-low WDO assertion from watchdog timeout that causes hardware shutdown.
  • Write protection of CMOS RAM, EEPROM, or other memory devices.
The MAX792 and MAX820 are identical, except the MAX820 guarantees higher low-line and reset threshold accuracy (±2%).

Applications

  • Computers: Desktop, Workstation, Server
  • Controllers
  • Critical µP Monitoring
  • Intelligent Instruments

MAX820R
Microprocessor and Nonvolatile Memory Supervisory Circuits
MAX792, MAX792L, MAX792M, MAX792R, MAX792S, MAX792T, MAX820, MAX820L, MAX820M, MAX820R, MAX820S, MAX820T: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Supervisory Circuits & Reset ICs 6
MAX791 PRODUCTION Microprocessor Supervisory Circuit
MAX793 PRODUCTION 3.0V/3.3V Adjustable Microprocessor Supervisory Circuits
MAX794 PRODUCTION 3.0V/3.3V Adjustable Microprocessor Supervisory Circuits
MAX795 PRODUCTION 3.0V/3.3V Adjustable Microprocessor Supervisory Circuits
MAX800 PRODUCTION Microprocessor Supervisory Circuits
MAX807 PRODUCTION Full-Featured µP Supervisory Circuit with ±1.5% Reset Accuracy
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX820R yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed