MAX807L

Full-Featured µP Supervisory Circuit with ±1.5% Reset Accuracy

Viewing:

Overview

  • Precision 4.675V (MAX807L), 4.425V (MAX807M), or 4.575V (MAX807N) Voltage Monitoring
  • 200ms Power-OK/Reset Time Delay
  • RESET-bar and RESET Outputs
  • Independent Watchdog Timer
  • 1µA Standby Current
  • Power Switching
    • 250mA in VCC Mode
    • 20mA in Battery-Backup Mode
  • On-Board Gating of Chip-Enable Signals;
    • 2ns CE Gate Propagation Delay
  • MaxCap® and SuperCap Compatible
  • Voltage Monitor for Power Fail
  • Backup-Battery Monitor
  • Guaranteed active-low RESET Valid to VCC = 1V
  • ±1.5% Low-Line Threshold Accuracy 52mV above Reset Threshold

The MAX807 microprocessor (µP) supervisory circuit reduces the complexity and number of components needed to monitor power-supply and battery-control functions in µP systems. A 70µA supply current makes the MAX807 ideal for use in portable equipment, while a 2ns chip-enable propagation delay and 250mA output current capability (20mA in battery-backup mode) make it suitable for larger, higher-performance equipment.

The MAX807 comes in 16-pin DIP, SO, and TSSOP packages, and provides the following functions:

  • µP reset. The active-low RESET output is asserted during power-up, power-down, and brownout conditions, and is guaranteed to be in the correct state for VCC down to 1V.
  • Active-high RESET output.
  • Manual-reset input.
  • Two-stage power-fail warning. A separate low-line comparator compares VCC to a threshold 52mV above the reset threshold. This low-line comparator is more accurate than those in previous µP supervisors.
  • Backup-battery switchover for CMOS RAM, real-time clocks, µPs, or other low-power logic.
  • Write protection of CMOS RAM or EEPROM.
  • 2.275V threshold detector provides for power-fail warning and low-battery detection, or monitors a power supply other than +5V.
  • BATT OK status flag indicates that the backup-battery voltage is above +2.275V.
  • Watchdog-fault output—asserted if the watchdog input has not been toggled within a preset timeout period.
  • Applications

    • Computers: Desktop, Workstation, Server
    • Controllers
    • Critical µP Monitoring
    • Intelligent Instruments
    • Portable Battery-Powered Equipment

    MAX807L
    Full-Featured µP Supervisory Circuit with ±1.5% Reset Accuracy
    MAX807L, MAX807M, MAX807N: Typical Operating Circuit
    Add to myAnalog

    Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

    Create New Project
    Ask a Question

    Documentation

    Learn More
    Add to myAnalog

    Add media to the Resources section of myAnalog, to an existing project or to a new project.

    Create New Project

    Software Resources

    Can't find the software or driver you need?

    Request a Driver/Software

    Hardware Ecosystem

    Parts Product Life Cycle Description
    Supervisory Circuits & Reset ICs 5
    MAX801 PRODUCTION 8-Pin µP Supervisory Circuits with ±1.5% Reset Accuracy
    MAX808 PRODUCTION 8-Pin µP Supervisory Circuits with ±1.5% Reset Accuracy
    MAX814 PRODUCTION ±1% Accuracy, Low-Power, +3V and +5V µP Supervisory Circuits
    MAX815 PRODUCTION ±1% Accuracy, Low-Power, +3V and +5V µP Supervisory Circuits
    MAX816 PRODUCTION ±1% Accuracy, Low-Power, +3V and +5V µP Supervisory Circuits
    Modal heading
    Add to myAnalog

    Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

    Create New Project

    Latest Discussions

    No discussions on MAX807L yet. Have something to say?

    Start a Discussion on EngineerZone®

    Recently Viewed