MAX800M

Microprocessor Supervisory Circuits

Industry-Standard, Full-Function µP Supervisor

Viewing:

Overview

  • 200ms Power-OK/Reset Timeout Period
  • 1µA Standby Current, 30µA Operating Current
  • On-Board Gating of Chip-Enable Signals, 10ns max Delay
  • MaxCap® or SuperCap Compatible
  • Guaranteed Active-Low RESET Assertion to VCC = +1V
  • Voltage Monitor for Power-Fail or Low-Battery Warning
  • Power-Fail Accuracy Guaranteed to ±2% (MAX800L/M)
  • Available in 16-Pin Narrow SO, Plastic DIP, and TSSOP Packages
MAX800M
Microprocessor Supervisory Circuits
MAX691A, MAX693A, MAX800L, MAX800M: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Supervisory Circuits & Reset ICs 6
MAX6361 PRODUCTION SOT23, Low-Power Microprocessor Supervisory Circuits with Battery Backup
MAX6362 PRODUCTION SOT23, Low-Power Microprocessor Supervisory Circuits with Battery Backup
MAX6363 PRODUCTION SOT23, Low-Power Microprocessor Supervisory Circuits with Battery Backup
MAX6364 PRODUCTION SOT23, Low-Power Microprocessor Supervisory Circuits with Battery Backup
MAX818 PRODUCTION +5V Microprocessor Supervisory Circuits
MAX807 PRODUCTION Full-Featured µP Supervisory Circuit with ±1.5% Reset Accuracy
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX800M yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed