MAX792R

Microprocessor and Nonvolatile Memory Supervisory Circuits

Microprocessor and Non-Volatile Memory Supervisory Circuits

Viewing:

Overview

  • Manual-Reset Input
  • 200ms Power OK/Reset Time Delay
  • Independent Watchdog Timer-Preset or Adjustable
  • On-Board Gating of Chip-Enable Signals
  • Memory Write-Cycle Completion
  • 10ns (max) Chip-Enable Gate Propagation Delay
  • Voltage Monitor for Overvoltage Warning
  • ±2% Reset and Low-Line Threshold Accuracy (MAX820, external programming mode)
MAX792R
Microprocessor and Nonvolatile Memory Supervisory Circuits
MAX792, MAX792L, MAX792M, MAX792R, MAX792S, MAX792T, MAX820, MAX820L, MAX820M, MAX820R, MAX820S, MAX820T: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Supervisory Circuits & Reset ICs 6
MAX791 PRODUCTION Microprocessor Supervisory Circuit
MAX793 PRODUCTION 3.0V/3.3V Adjustable Microprocessor Supervisory Circuits
MAX794 PRODUCTION 3.0V/3.3V Adjustable Microprocessor Supervisory Circuits
MAX795 PRODUCTION 3.0V/3.3V Adjustable Microprocessor Supervisory Circuits
MAX800 PRODUCTION Microprocessor Supervisory Circuits
MAX807 PRODUCTION Full-Featured µP Supervisory Circuit with ±1.5% Reset Accuracy
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX792R yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed