MAX77757

RECOMMENDED FOR NEW DESIGNS

3.15A USB Type-C Autonomous Charger with JEITA for 1-Cell Li-ion/LiFePO4 Batteries

Autonomous USB Type-C Charger with JEITA

Viewing:

Overview

  • Up to 16V Protection
  • 13.7V Maximum Input Operating Voltage
  • 3.15A Maximum Charging Current
  • 6A Discharge Current Protection
    • No Firmware or Communication Required
    • Integrated CC Detection for USB Type-C
    • Integrated BC1.2 Detection for Legacy SDP, DCP, CDP, and DCD Timeout
    • Integrated USB Detection for Common Proprietary Charger Types
    • Automatic Input Current Limit Configuration
    • Input Voltage Regulation with Adaptive Input Current Limit (AICL)
  • Reverse Boost Capability up to 5.1V, 1.5A
  • Termination Voltage
    • 4.1V to 4.5V for Li-ion and Li-poly Batteries
    • 3.6V/3.7V for LiFePO4 Battery
  • Safety
    • Charge Safety Timer
    • JEITA Compliance with NTC Thermistor (MAX77757J)
    • HOT/COLD Stop Charging with NTC Thermistor (MAX77757H)
    • Thermal Shutdown
  • Pin Control of All Functions
    • Resistor Configurable Fast-Charge Current
    • ENBST Pin to Enable and Disable Reverse Boost
    • STAT Pin to Indicate Charging Status
    • INOKB Pin to Indicate Input Power-OK
    • THM Pin to Disable Charge
  • Integrated Power Path
  • Integrated Battery True-Disconnect FET
  • 3mm x 3mm, 24-Lead FC2QFN Package
MAX77757
3.15A USB Type-C Autonomous Charger with JEITA for 1-Cell Li-ion/LiFePO4 Batteries
MAX77757: Simplified Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
MAX77789 RECOMMENDED FOR NEW DESIGNS 14VIN, 3AOUT 1-Cell Charger with Integrated USB Type-C Detection, DRP and OTG
MAX77787 RECOMMENDED FOR NEW DESIGNS 3.15A USB Type-C Autonomous Charger with JEITA for 1-Cell Li-ion/LiFePO4 Batteries
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

MAX77757JEVKIT435

Evaluation Kit for the MAX77757

Features and Benefits

  • Up to 16V Protection
  • 13.7V Maximum Input Operating Voltage
  • 3.15A Maximum Charging Current
  • 6A Discharge Current Protection
  • No Firmware or Communication Required
  • Integrated USB Detection
    • Integrated CC Detection for USB Type-C
    • Integrated BC1.2 Detection for Legacy SDP, DCP, and CDP
    • Automatic Input Current Limit Configuration
  • Input Voltage Regulation with Adaptive Input Current Limit (AICL)
  • Reverse-Boost Capability up to 5.1V, 1.5A
  • Termination Voltage
    • 4.1V to 4.5V for Li-ion and Li-poly Batteries
    • 3.6V/3.7V for LiFePO4 Battery
  • Safety
    • Charge Safety Timer
    • JEITA Compliance with NTC Thermistor (MAX77757J)
    • HOT/COLD Stop Charging with NTC Thermistor (MAX77757H)
    • Thermal Shutdown
  • Pin Control of All Functions
    • Resistor-Configurable Fast-Charge Current
    • ENBST Pin to Enable and Disable Reverse Boost
    • STAT Pin to Indicate Charging Status
    • INOKB Pin to Indicate Input Power-OK (POK)
    • THM Pin to Disable Charge
  • Integrated Power Path
  • Integrated Battery True-Disconnect FET
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX77757 evaluation kit (EV kit) is a fully assembled and tested printed circuit board (PCB) that demonstrates the MAX77757, the standalone 3.15A USB Type-C® autonomous charger with JEITA.

The MAX77757 can operate from 4.5V to 13.7V input, with a fast-charge current up to 3.15A and a maximum input current limit of 3A. The MAX77757 is offered in several variants to support Li-ion batteries with various termination voltages from 4.1V to 4.5V. It also has a 3.6V termination voltage option for LiFePO4 batteries.

The EV kit features USB Type-C CC detection, battery charging compliant with the USB Battery Charging Specification Revision 1.2 (BC1.2), proprietary adapter detection upon input insertion, and automatic configuration of the charger input current limit to the maximum allowable current from the input source.

The MAX77757 has the reverse-boost capability, which is enabled by the ENBST pin to allow the 5.1V/1.5A output to CHGIN. The EV kit includes the variable resistor and thermistor to demonstrate the JEITA compliance.

Applications

  • Charging Cradles for Wearable Devices
  • GPS Trackers
  • Mobile Point-of-Sale (mPOS) Terminals
  • Mobile Routers
  • Portable Medical Devices
  • Power Banks
  • Wireless Headphones

MAX77757HEVKIT360

Evaluation Kit for the MAX77757

Features and Benefits

  • Up to 16V Protection
  • 13.7V Maximum Input Operating Voltage
  • 3.15A Maximum Charging Current
  • 6A Discharge Current Protection
  • No Firmware or Communication Required
  • Integrated USB Detection
    • Integrated CC Detection for USB Type-C
    • Integrated BC1.2 Detection for Legacy SDP, DCP, and CDP
    • Automatic Input Current Limit Configuration
  • Input Voltage Regulation with Adaptive Input Current Limit (AICL)
  • Reverse-Boost Capability up to 5.1V, 1.5A
  • Termination Voltage
    • 4.1V to 4.5V for Li-ion and Li-poly Batteries
    • 3.6V/3.7V for LiFePO4 Battery
  • Safety
    • Charge Safety Timer
    • JEITA Compliance with NTC Thermistor (MAX77757J)
    • HOT/COLD Stop Charging with NTC Thermistor (MAX77757H)
    • Thermal Shutdown
  • Pin Control of All Functions
    • Resistor-Configurable Fast-Charge Current
    • ENBST Pin to Enable and Disable Reverse Boost
    • STAT Pin to Indicate Charging Status
    • INOKB Pin to Indicate Input Power-OK (POK)
    • THM Pin to Disable Charge
  • Integrated Power Path
  • Integrated Battery True-Disconnect FET
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX77757 evaluation kit (EV kit) is a fully assembled and tested printed circuit board (PCB) that demonstrates the MAX77757, the standalone 3.15A USB Type-C® autonomous charger with JEITA.

The MAX77757 can operate from 4.5V to 13.7V input, with a fast-charge current up to 3.15A and a maximum input current limit of 3A. The MAX77757 is offered in several variants to support Li-ion batteries with various termination voltages from 4.1V to 4.5V. It also has a 3.6V termination voltage option for LiFePO4 batteries.

The EV kit features USB Type-C CC detection, battery charging compliant with the USB Battery Charging Specification Revision 1.2 (BC1.2), proprietary adapter detection upon input insertion, and automatic configuration of the charger input current limit to the maximum allowable current from the input source.

The MAX77757 has the reverse-boost capability, which is enabled by the ENBST pin to allow the 5.1V/1.5A output to CHGIN. The EV kit includes the variable resistor and thermistor to demonstrate the JEITA compliance.

Applications

  • Charging Cradles for Wearable Devices
  • GPS Trackers
  • Mobile Point-of-Sale (mPOS) Terminals
  • Mobile Routers
  • Portable Medical Devices
  • Power Banks
  • Wireless Headphones

MAX77757JEVKIT420

Evaluation Kit for the MAX77757

Features and Benefits

  • Up to 16V Protection
  • 13.7V Maximum Input Operating Voltage
  • 3.15A Maximum Charging Current
  • 6A Discharge Current Protection
  • No Firmware or Communication Required
  • Integrated USB Detection
    • Integrated CC Detection for USB Type-C
    • Integrated BC1.2 Detection for Legacy SDP, DCP, and CDP
    • Automatic Input Current Limit Configuration
  • Input Voltage Regulation with Adaptive Input Current Limit (AICL)
  • Reverse-Boost Capability up to 5.1V, 1.5A
  • Termination Voltage
    • 4.1V to 4.5V for Li-ion and Li-poly Batteries
    • 3.6V/3.7V for LiFePO4 Battery
  • Safety
    • Charge Safety Timer
    • JEITA Compliance with NTC Thermistor (MAX77757J)
    • HOT/COLD Stop Charging with NTC Thermistor (MAX77757H)
    • Thermal Shutdown
  • Pin Control of All Functions
    • Resistor-Configurable Fast-Charge Current
    • ENBST Pin to Enable and Disable Reverse Boost
    • STAT Pin to Indicate Charging Status
    • INOKB Pin to Indicate Input Power-OK (POK)
    • THM Pin to Disable Charge
  • Integrated Power Path
  • Integrated Battery True-Disconnect FET
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX77757 evaluation kit (EV kit) is a fully assembled and tested printed circuit board (PCB) that demonstrates the MAX77757, the standalone 3.15A USB Type-C® autonomous charger with JEITA.

The MAX77757 can operate from 4.5V to 13.7V input, with a fast-charge current up to 3.15A and a maximum input current limit of 3A. The MAX77757 is offered in several variants to support Li-ion batteries with various termination voltages from 4.1V to 4.5V. It also has a 3.6V termination voltage option for LiFePO4 batteries.

The EV kit features USB Type-C CC detection, battery charging compliant with the USB Battery Charging Specification Revision 1.2 (BC1.2), proprietary adapter detection upon input insertion, and automatic configuration of the charger input current limit to the maximum allowable current from the input source.

The MAX77757 has the reverse-boost capability, which is enabled by the ENBST pin to allow the 5.1V/1.5A output to CHGIN. The EV kit includes the variable resistor and thermistor to demonstrate the JEITA compliance.

Applications

  • Charging Cradles for Wearable Devices
  • GPS Trackers
  • Mobile Point-of-Sale (mPOS) Terminals
  • Mobile Routers
  • Portable Medical Devices
  • Power Banks
  • Wireless Headphones

MAX77757JEVKIT435
Evaluation Kit for the MAX77757
MAX77757HEVKIT360
Evaluation Kit for the MAX77757
MAX77757JEVKIT420
Evaluation Kit for the MAX77757

Latest Discussions

Recently Viewed