MAX77597
PRODUCTION36V, 300mA, Buck Converter with 1.1μA IQ
Wide VIN Range with Low IQ, High Duty Cycle and Small Solution Size
- Part Models
- 2
- 1ku List Price
- Starting From $0.77
Overview
- Flexible Power for Systems That Require a Wide Input Voltage Range
- VIN Range: 3.5V to 36V
- Up to 300mA Output Current
- Fixed 3.3V Output Voltage
- 98% (Max) Duty Cycle Operation with Low Dropout
- Operates from 5V, 12V, or 20V USB Type-C Input Power
- Operates from 2S, 3S, or 4S Li-Ion Battery
- Minimizes Power Consumption and Extends Battery Life
- 1.1µA Quiescent Current
- 86% Peak Efficiency at 12VIN, 3.3VOUT
- Minimizes Solution Size
- 1.7MHz Operating Frequency
- Small 2.0mm x 2.5mm x 0.75mm 10-Pin TDFN Package
- Robust Solution
- Short-Circuit, Thermal Protections
- 6.67ms Internal Soft-Start Minimizes Inrush Current
- Current-Mode Control Architecture
- Up to 42V Input Voltage Tolerance
The MAX77597 is a small, synchronous buck converter with integrated switches. The device is designed to deliver up to 300mA with input voltages from 3.5V to 36V, while using only 1.1µA quiescent current at no load (fixed-output version). Voltage quality can be monitored by observing the active-low RESET signal. The device can operate near dropout by running at 98% duty cycle, making it ideal for battery-powered applications.
The device offers fixed 3.3V. Frequency is fixed at 1.7MHz, which allows for small external components and reduced output ripple. The device offers both forced-PWM and skip modes of operation, with ultra-low quiescent current of 1.1µA in skip mode.
The MAX77597 is available in a small (2mm x 2.5mm) 10-pin TDFN package and operates across the -40°C to +85°C temperature range.
Applications
- Portable Devices Powered from 2s, 3s, or 4s Li+ Batteries
- USB Type-C Devices
- Point-of-Load Applications
Documentation
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX77597ETBB+ | Thin Dual Flatpack No Leads, Exposed Pad | ||
| MAX77597ETBB+T | Thin Dual Flatpack No Leads, Exposed Pad |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Apr 20, 2026 - 2571D PIN/ERRATA |
||
| MAX77597ETBB+ | PRODUCTION | |
| MAX77597ETBB+T | PRODUCTION | |
|
Apr 27, 2024 - 2419A ASSEMBLY |
||
| MAX77597ETBB+ | PRODUCTION | |
| MAX77597ETBB+T | PRODUCTION | |
|
Oct 9, 2023 - 2356 WAFER FAB |
||
| MAX77597ETBB+ | PRODUCTION | |
| MAX77597ETBB+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
Tools & Simulations
ADI Power Studio™ Designer
ADI Power Studio™ Designer is the next-generation tool for IC-level, power supply design, guiding engineers to faster, validated solutions.
Learn MoreSIMPLIS Models 1
Evaluation Kits
Latest Discussions
No discussions on MAX77597 yet. Have something to say?
Start a Discussion on EngineerZone®