MAX77278

PRODUCTION

Ultra-Low Power PMIC with 3-Output SIMO, Power Path Charger Optimized for Small Li+, 425mA Current Sink, and 8 GPIOs

Ultra-Low Power PMIC with 3-Output SIMO, Power Path Charger Optimized for Small Li+, 425mA Current Sink, and 8 GPIOs

Viewing:

Overview

  • Highly Integrated
    • Smart Power Selector™ Li+/Li-Poly Charger
    • Three Output, SIMO Buck-Boost Regulator
    • 50mA LDO with SIMO Fixed Headroom Control
    • Programmable 250mA to 425mA Current Sink Driver
    • Analog MUX Output for Power Monitoring
    • Eight GPIOs (Configured for One-Button Wake-Up and Two-Button Shutdown)
  • Low Power
    • 0.3µA Standby Current
    • 16µA Operating Current
  • Charger Optimized for Small Battery Size
    • Programmable Fast-Charge Current from 7.5mA to 300mA
    • Programmable Battery Regulation Voltage from 3.6V to 4.6V
    • Programmable Termination Current from 0.375mA to 45mA
    • JEITA Battery Temperature Monitors Adjust Charge Current and Battery Regulation Voltage for Safe Charging
  • Flexible and Configurable
    • I2C-Compatible Interface
    • Eight GPIOs
    • Factory OTP Options Available
  • Small Size
    • 3.15mm x 2.15mm x 0.7mm
    • 35-Bump, 0.4mm-Pitch, 7x5 Ball Array, WLP
    • Small Total Solution Size (24mm2)
MAX77278
Ultra-Low Power PMIC with 3-Output SIMO, Power Path Charger Optimized for Small Li+, 425mA Current Sink, and 8 GPIOs
MAX77278: Simplified Application Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations


Evaluation Kits

eval board
MAX77278EVKIT

Evaluation Kit for the MAX77278

Features and Benefits

  • Easy to Use
    • GUI Drives I2C Interface
    • On-Board Thermistor
    • IR LED
    • GPIO Bank with Push-Buttons
    • Assembled and Fully Tested
  • Emulates System Loading
    • On-Board Electronic Load for LDO
    • Electronic Load has Steady-State, Transient, and Random Modes
  • Demonstrates End-to-End Analog Multiplexer Implementation
    • On-Board ADC
  • Evaluates Both Push-Button and Slider-Switch On-Key Options

Product Details

The MAX77278 evaluation kit (EV kit) is a fully assembled and tested printed circuit board (PCB) that demonstrates the MAX77278. The EV kit allows for easy evaluation of the various MAX77278 resources, including the linear charger, SIMO, linear regulator, analog multiplexer, IR current sink, GPIOs and I2C interface.

Windows-based software provides a user-friendly graphical interface (GUI) as well as a detailed register-based interface to exercise the features of the MAX77278.

Applications

  • Internet of Things (IoT)
  • Remote Controls
  • Wearables

MAX77278EVKIT
Evaluation Kit for the MAX77278
MAX77278EVKIT: Board Photo

Latest Discussions

No discussions on MAX77278 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed