MAX7504
PRODUCTIONDigital Temperature Sensors and Thermal Watchdog with Bus Lockup Protection
Digital Temperature Sensors and Thermal Watchdog with Bus-Lockup Protection and Manual Reset
- Part Models
- 2
- 1ku List Price
- Starting From $1.41
Overview
- Timeout Prevents Bus Lockup (MAX7500, MAX7501, MAX7502)
- Hardware Reset for Added Protection
- I²C Bus Interface
- 3.0V to 5.5V Supply Voltage Range
- 250µA (typ) Operating Supply Current
- 3µA (typ) Shutdown Supply Current
- ±1.5°C (max) Temperature Accuracy (-25°C to +100°C, 3-σ)
- µMAX, SO Packages Save Space
- Separate Open-Drain OS Output Operates as Interrupt or Comparator/Thermostat Input
- Register Readback Capability
- Improved LM75 Second Source
The MAX7500–MAX7504 temperature sensors accurately measure temperature and provide an overtemperature alarm/interrupt/shutdown output. These devices convert the temperature measurements to digital form using a high-resolution, sigma-delta, analog-to-digital converter (ADC). Communication is through an I²C-compatible 2-wire serial interface. The MAX7500/MAX7501/MAX7502 integrate a timeout feature that offers protection against I²C bus lockups. The MAX7503/MAX7504 do not include the timeout feature.
The 2-wire serial interface accepts standard write byte, read byte, send byte, and receive byte commands to read the temperature data and configure the behavior of the open-drain overtemperature shutdown output.
The MAX7500 features three address select lines, while the MAX7501–MAX7504 feature two address select lines and an active-low RESET input. The MAX7500/MAX7501/MAX7502s' 3.0V to 5.5V supply voltage range, low 250µA supply current, and a lockup-protected I²C-compatible interface make them ideal for a wide range of applications, including personal computers (PCs), electronic test equipment, and office electronics.
The MAX7500–MAX7504 are available in 8-pin µMAX® and SO packages and operate over the -55°C to +125°C temperature range.
Applications
- Electronic Test Equipment
- Industrial Process Control
- Office Electronics
- PCs
- Servers
Documentation
Data Sheet 1
Technical Articles 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX7504MUA+ | Micro-MAX, Thin Shrink Small-Outline | ||
| MAX7504MUA+T | Micro-MAX, Thin Shrink Small-Outline |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Sep 19, 2018 - 1753N ASSEMBLY |
||
| MAX7504MUA+ | PRODUCTION | |
| MAX7504MUA+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareEvaluation Kits
Latest Discussions
No discussions on MAX7504 yet. Have something to say?
Start a Discussion on EngineerZone®