MAX7500
PRODUCTIONDigital Temperature Sensors and Thermal Watchdog with Bus Lockup Protection
Digital Temperature Sensors and Thermal Watchdog with Bus-Lockup Protection and Manual Reset
- Part Models
- 4
- 1ku List Price
- Starting From $1.18
Overview
- Timeout Prevents Bus Lockup
- Hardware Reset for Added Protection
- I²C Bus Interface
- 3.0V to 5.5V Supply Voltage Range
- 250µA (typ) Operating Supply Current
- 3µA (typ) Shutdown Supply Current
- +3°C (max) Temperature Accuracy (-40°C to +85deg;C, 3-σ)
- µMAX and SO Packages Save Space
- Separate Open-Drain OS Output Operates as Interrupt or Comparator/Thermostat Input
- Register Readback Capability
- Improved LM75 Second Source
- Automotive AEC-Q100 Qualified
The MAX7500 temperature sensor accurately measure temperature and provide an overtemperature alarm/interrupt/shutdown output. This device converts the temperature measurements to digital form using a high-resolution, sigma-delta, analog-to-digital converter (ADC). Communication is through an I²C-compatible 2-wire serial interface. The MAX7500 integrates a timeout feature that offers protection against I²C bus lockups. The MAX7503/MAX7504 do not include the timeout feature.
The 2-wire serial interface accepts standard write byte, read byte, send byte, and receive byte commands to read the temperature data and configure the behavior of the open-drain overtemperature shutdown output.
The MAX7500 features three address select lines. The MAX7500 3.0V to 5.5V supply voltage range, low 250µA supply current, and a lockup-protected I²C-compatible interface make it ideal for a wide range of applications, including personal computers (PCs), electronic test equipment, and office electronics.
The MAX7500 is available in 8-pin µMAX® package and operate over the -40°C to +125°C temperature range.
Applications
- Electronic Test Equipment
- Industrial Process Control
- Office Electronics
- PCs
- Servers
Documentation
Data Sheet 1
Reliability Data 1
Technical Articles 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX7500MSA+ | Small-Outline IC, Narrow (0.15in) | ||
| MAX7500MSA+T | Small-Outline IC, Narrow (0.15in) | ||
| MAX7500MUA+ | Micro-MAX, Thin Shrink Small-Outline | ||
| MAX7500MUA+T | Micro-MAX, Thin Shrink Small-Outline |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Oct 30, 2020 - 1702R2 ASSEMBLY |
||
| MAX7500MSA+ | PRODUCTION | |
| MAX7500MSA+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
Software Development 1
IBIS Model 1
Evaluation Kits
Latest Discussions
No discussions on MAX7500 yet. Have something to say?
Start a Discussion on EngineerZone®