MAX7318
PRODUCTION2-Wire-Interfaced, 16-Bit, I/O Port Expander with Interrupt and Hot-Insertion Protection
- Part Models
- 8
- 1ku List Price
- Starting From $3.85
Overview
- 400kbps I²C-Compatible Serial Interface
- 2V to 5.5V Operation
- 5.5V Overvoltage-Tolerant I/Os
- Supports Hot Insertion
- 16 I/O Pins that Default to Inputs on Power-Up
- 100kΩ Pullup on Each I/O
- Open-Drain Interrupt Output (Active-Low INT)
- Noise Filter on SCL/SDA Inputs
- 64 Slave ID Addresses Available
- Low Standby Current (5.4µA typ)
- Polarity Inversion
- 4mm x 4mm, 0.8mm Thin QFN Package
- -40°C to +125°C Operation
The MAX7318 2-wire-interfaced expander provides 16-bit parallel input/output (I/O) port expansion for SMBus™ and I²C applications. The MAX7318 consists of input port registers, output port registers, polarity inversion registers, configuration registers, and an I²C-compatible serial interface logic compatible with SMBus. The system master can invert the MAX7318 input data by writing to the active-high polarity inversion register.
Any of the 16 I/O ports can be configured as an input or output. A power-on reset (POR) initializes the 16 I/Os as inputs. Three address select pins configure one of 64 slave ID addresses.
The MAX7318 supports hot insertion. All port pins, the active-low INT output, SDA, SCL, and the slave address inputs AD0–2 remain high impedance in power-down (V+ = 0V) with up to 6V asserted upon them.
The MAX7318 is available in 24-pin SO, SSOP, TSSOP, and thin QFN packages and is specified over the -40°C to +125°C automotive temperature range.
For applications requiring an SMBus timeout function, refer to the MAX7311 data sheet.
Applications
- Industrial Control
- Instrumentation and Test Measurement
- Medical Equipment
- PLCs
- RAID Systems
- Servers
Documentation
Data Sheet 1
Technical Articles 1
Device Drivers 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX7318AAG+ | SSOP | ||
| MAX7318AAG+T | SSOP | ||
| MAX7318ATG+ | 24-TQFN-4X4X0.75 | ||
| MAX7318ATG+T | 24-TQFN-4X4X0.75 | ||
| MAX7318AUG+ | Thin Shrink Small-Outline Package | ||
| MAX7318AUG+T | Thin Shrink Small-Outline Package | ||
| MAX7318AWG+ | Small-Outline IC Wide (0.3in) | ||
| MAX7318AWG+T | Small-Outline IC Wide (0.3in) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jan 9, 2015 - 1481 WAFER FAB |
||
| MAX7318AAG+ | PRODUCTION | |
| MAX7318ATG+ | PRODUCTION | |
| MAX7318ATG+T | PRODUCTION | |
| MAX7318AUG+ | PRODUCTION | |
| MAX7318AUG+T | PRODUCTION | |
| MAX7318AWG+ | PRODUCTION | |
| MAX7318AWG+T | PRODUCTION | |
|
Jun 20, 2016 - 1612 ASSEMBLY |
||
| MAX7318ATG+ | PRODUCTION | |
| MAX7318ATG+T | PRODUCTION | |
|
Apr 20, 2026 - 2571D PIN/ERRATA |
||
| MAX7318ATG+T | PRODUCTION | |
|
Apr 20, 2026 - 2571B PIN/ERRATA |
||
| MAX7318AUG+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Device Drivers 1
Evaluation Software 0
Hardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| I/O Expanders 9 | ||
| MAX7312 | PRODUCTION | 2-Wire-Interfaced 16-Bit I/O Port Expander with Interrupt and Hot-Insertion Protection |
| MAX7311 | PRODUCTION | 2-Wire-Interfaced 16-Bit I/O Port Expander with Interrupt and Hot-Insertion Protection |
| MAX7300 | PRODUCTION | 2-Wire-Interfaced, 2.5V to 5.5V, 20-Port or 28-Port I/O Expander |
| MAX7301 | PRODUCTION | 4-Wire-Interfaced, 2.5V to 5.5V, 20-Port and 28-Port I/O Expander |
| MAX7315 | PRODUCTION | 8-Port I/O Expander with LED Intensity Control, Interrupt, and Hot-Insertion Protection |
| MAX7316 | Obsolete | 10-Port I/O Expander with LED Intensity Control, Interrupt, and Hot-Insertion Protection |
| MAX7314 | PRODUCTION | 18-Port GPIO with LED Intensity Control, Interrupt, and Hot-Insertion Protection |
| MAX7313 | PRODUCTION | 16-Port I/O Expander with LED Intensity Control, Interrupt, and Hot-Insertion Protection |
| MAX7317 | PRODUCTION | 10-Port SPI-Interfaced I/O Expander with Overvoltage and Hot-Insertion Protection |
| LED Drivers 5 | ||
| MAX7310 | PRODUCTION | 2-Wire-Interfaced 8-Bit I/O Port Expander with Reset |
| MAX6956 | PRODUCTION | 2-Wire-Interfaced, 2.5V to 5.5V, 20-Port or 28-Port LED Display Driver and I/O Expander |
| MAX6957 | PRODUCTION | 4-Wire-Interfaced, 2.5V to 5.5V, 20-Port and 28-Port LED Display Driver and I/O Expander |
| MAX6964 | PRODUCTION | 17-Output LED Driver/GPO with Intensity Control and Hot-Insertion Protection |
| MAX6965 | PRODUCTION | 9-Output LED Driver with Intensity Control and Hot-Insertion Protection |