MAX7315
PRODUCTION8-Port I/O Expander with LED Intensity Control, Interrupt, and Hot-Insertion Protection
- Part Models
- 6
- 1ku List Price
- Starting From $2.69
Overview
- 400kbps, 2-Wire Serial Interface, 5.5V Tolerant
- 2V to 3.6V Operation
- Overall 8-Bit PWM LED Intensity Control
- Global 16-Step Intensity Control
- Plus Individual 16-Step Intensity Control
- Automatic Two-Phase LED Blinking
- 50mA Maximum Port Output Current
- Outputs Are 5.5V-Rated Open Drain
- Inputs Are Overvoltage Protected to 5.5V
- Transition Detection with Interrupt Output
- Low Standby Current (1.2µA typ; 3.3µA max)
- Tiny 3mm x 3mm, Thin QFN Package
- -40°C to +125°C Temperature Range
- All Ports Can Be Configured as Inputs or Outputs
The MAX7315 I²C-/SMBus™-compatible serial interfaced peripheral provides microprocessors with 8 I/O ports. Each I/O port can be individually configured as either an open-drain current-sinking output rated at 50mA at 5.5V, or a logic input with transition detection. A ninth port can be used for transition detection interrupt or as a general-purpose output. The outputs are capable of directly driving LEDs, or providing logic outputs with external resistive pullup up to 5.5V.
PWM current drive is integrated with 8 bits of control. Four bits are global control and apply to all LED outputs to provide coarse adjustment of current from fully off to fully on in 14 intensity steps. Each output then has individual 4-bit control, which further divides the globally set current into 16 more steps. Alternatively, the current control can be configured as a single 8-bit control that sets all outputs at once.
The MAX7315 is pin and software compatible with the PCA9534 and PCA9554(A).
Each output has independent blink timing with two blink phases. All LEDs can be individually set to be on or off during either blink phase, or to ignore the blink control. The blink period is controlled by a register.
The MAX7315 supports hot insertion. All port pins, the active-low INT output, SDA, SCL, and the slave address inputs AD0-2 remain high impedance in power-down (V+ = 0V) with up to 6V asserted upon them.
The MAX7315 is controlled through the 2-wire I²C/SMBus serial interface, and can be configured to one of 64 I²C addresses.
Applications
- Cell Phones
- Keypad Backlights
- Laptop Computers
- LCD Backlights
- LED Status Indication
- Portable Equipment
- RGB LED Drivers
Documentation
Data Sheet 1
Design Note 2
Technical Articles 3
Device Drivers 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX7315AEE+ | QSOP | ||
| MAX7315AEE+T | QSOP | ||
| MAX7315ATE+ | Thin Quad Flatpack, No Leads | ||
| MAX7315ATE+T | Thin Quad Flatpack, No Leads | ||
| MAX7315AUE+ | TSSOP_4.4 / TSSOP_6.1 | ||
| MAX7315AUE+T | TSSOP_4.4 / TSSOP_6.1 |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jan 24, 2019 - 1746N ASSEMBLY |
||
| MAX7315AEE+ | PRODUCTION | |
| MAX7315AEE+T | PRODUCTION | |
|
Apr 20, 2026 - 2571B PIN/ERRATA |
||
| MAX7315AEE+T | PRODUCTION | |
| MAX7315AUE+T | PRODUCTION | |
|
Aug 2, 2025 - 2505 PIN/ERRATA |
||
| MAX7315ATE+ | PRODUCTION | |
|
Oct 22, 2020 - 2054A ASSEMBLY |
||
| MAX7315ATE+ | PRODUCTION | |
| MAX7315ATE+T | PRODUCTION | |
|
Jun 20, 2016 - 1612 ASSEMBLY |
||
| MAX7315ATE+ | PRODUCTION | |
| MAX7315ATE+T | PRODUCTION | |
|
Apr 20, 2026 - 2571D PIN/ERRATA |
||
| MAX7315ATE+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Device Drivers 1
Evaluation Software 0
Hardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| I/O Expanders 9 | ||
| MAX7316 | Obsolete | 10-Port I/O Expander with LED Intensity Control, Interrupt, and Hot-Insertion Protection |
| MAX7312 | PRODUCTION | 2-Wire-Interfaced 16-Bit I/O Port Expander with Interrupt and Hot-Insertion Protection |
| MAX7313 | PRODUCTION | 16-Port I/O Expander with LED Intensity Control, Interrupt, and Hot-Insertion Protection |
| MAX7300 | PRODUCTION | 2-Wire-Interfaced, 2.5V to 5.5V, 20-Port or 28-Port I/O Expander |
| MAX7301 | PRODUCTION | 4-Wire-Interfaced, 2.5V to 5.5V, 20-Port and 28-Port I/O Expander |
| MAX7311 | PRODUCTION | 2-Wire-Interfaced 16-Bit I/O Port Expander with Interrupt and Hot-Insertion Protection |
| MAX7314 | PRODUCTION | 18-Port GPIO with LED Intensity Control, Interrupt, and Hot-Insertion Protection |
| MAX7317 | PRODUCTION | 10-Port SPI-Interfaced I/O Expander with Overvoltage and Hot-Insertion Protection |
| MAX7318 | PRODUCTION | 2-Wire-Interfaced, 16-Bit, I/O Port Expander with Interrupt and Hot-Insertion Protection |
| LED Drivers 5 | ||
| MAX7310 | PRODUCTION | 2-Wire-Interfaced 8-Bit I/O Port Expander with Reset |
| MAX6964 | PRODUCTION | 17-Output LED Driver/GPO with Intensity Control and Hot-Insertion Protection |
| MAX6965 | PRODUCTION | 9-Output LED Driver with Intensity Control and Hot-Insertion Protection |
| MAX6956 | PRODUCTION | 2-Wire-Interfaced, 2.5V to 5.5V, 20-Port or 28-Port LED Display Driver and I/O Expander |
| MAX6957 | PRODUCTION | 4-Wire-Interfaced, 2.5V to 5.5V, 20-Port and 28-Port LED Display Driver and I/O Expander |
Evaluation Kits
Latest Discussions
No discussions on MAX7315 yet. Have something to say?
Start a Discussion on EngineerZone®