MAX7300
PRODUCTION2-Wire-Interfaced, 2.5V to 5.5V, 20-Port or 28-Port I/O Expander
- Part Models
- 6
- 1ku List Price
- Starting From $6.13
Overview
- 400kbps I²C-Compatible Serial Interface
- 2.5V to 5.5V Operation
- -40°C to +125°C Temperature Range
- 20 or 28 I/O Ports, Each Configurable as
- Push-Pull Logic Output
- Schmitt Logic Input
- Schmitt Logic Input with Internal Pullup
- 11µA (max) Shutdown Current
- Logic Transition Detection for Seven I/O Ports
The MAX7300 compact, serial-interfaced, I/O expansion peripheral provides microprocessors with up to 28 ports. Each port is individually user configurable to either a logic input or logic output.
Each port can be configured as either a push-pull logic output capable of sinking 10mA and sourcing 4.5mA, or a Schmitt logic input with optional internal pullup. Seven ports feature configurable transition detection logic, which generates an interrupt upon change of port logic level. The MAX7300 is controlled through an I²C-compatible 2-wire serial interface, and uses four-level logic to allow 16 I²C addresses from only two select pins.
The MAX7300AAX and MAX7300ATL have 28 ports and are available in 36-pin SSOP and 40-pin thin QFN packages, respectively. The MAX7300AAI and MAX7300ATI have 20 ports and are available in 28-pin SSOP and thin QFN packages. For an SPI™-interfaced version, refer to the MAX7301 data sheet. For a pin-compatible port expander with additional 24mA constant-current LED drive capability, refer to the MAX6956 data sheet.
Applications
- Industrial Controllers
- System Monitoring
- White Goods
Documentation
Data Sheet 1
User Guide 1
Design Note 1
Technical Articles 2
3rd Party Solutions 1
Device Drivers 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX7300AAI+ | 28-Lead SSOP (10.33mm x 5.38mm x 1.99mm) | ||
| MAX7300AAI+T | 28-Lead SSOP (10.33mm x 5.38mm x 1.99mm) | ||
| MAX7300AAX+ | SSOP | ||
| MAX7300AAX+T | SSOP | ||
| MAX7300ATL+ | LFCSP | ||
| MAX7300ATL+T | LFCSP |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Device Drivers 1
Evaluation Software 0
Hardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| I/O Expanders 11 | ||
| MAX7301 | PRODUCTION | 4-Wire-Interfaced, 2.5V to 5.5V, 20-Port and 28-Port I/O Expander |
| MAX1608 | PRODUCTION | Octal, SMBus-to-Parallel I/O Expanders |
| MAX1609 | PRODUCTION | Octal, SMBus-to-Parallel I/O Expanders |
| MAX7311 | PRODUCTION | 2-Wire-Interfaced 16-Bit I/O Port Expander with Interrupt and Hot-Insertion Protection |
| MAX7312 | PRODUCTION | 2-Wire-Interfaced 16-Bit I/O Port Expander with Interrupt and Hot-Insertion Protection |
| MAX7313 | PRODUCTION | 16-Port I/O Expander with LED Intensity Control, Interrupt, and Hot-Insertion Protection |
| MAX7315 | PRODUCTION | 8-Port I/O Expander with LED Intensity Control, Interrupt, and Hot-Insertion Protection |
| MAX7314 | PRODUCTION | 18-Port GPIO with LED Intensity Control, Interrupt, and Hot-Insertion Protection |
| MAX7316 | Obsolete | 10-Port I/O Expander with LED Intensity Control, Interrupt, and Hot-Insertion Protection |
| MAX7317 | PRODUCTION | 10-Port SPI-Interfaced I/O Expander with Overvoltage and Hot-Insertion Protection |
| MAX7318 | PRODUCTION | 2-Wire-Interfaced, 16-Bit, I/O Port Expander with Interrupt and Hot-Insertion Protection |
| LED Drivers 5 | ||
| MAX7310 | PRODUCTION | 2-Wire-Interfaced 8-Bit I/O Port Expander with Reset |
| MAX6965 | PRODUCTION | 9-Output LED Driver with Intensity Control and Hot-Insertion Protection |
| MAX6956 | PRODUCTION | 2-Wire-Interfaced, 2.5V to 5.5V, 20-Port or 28-Port LED Display Driver and I/O Expander |
| MAX6957 | PRODUCTION | 4-Wire-Interfaced, 2.5V to 5.5V, 20-Port and 28-Port LED Display Driver and I/O Expander |
| MAX6964 | PRODUCTION | 17-Output LED Driver/GPO with Intensity Control and Hot-Insertion Protection |