MAX702
MAX702
PRODUCTIONPower-Supply Monitor with Reset
Power-On Reset + Manual Reset
- Part Models
- 6
- 1ku List Price
- Starting From $4.39
Viewing:
Overview
- Min 200ms Active-Low RESET Pulse on Power-Up, Power-Down, and During Low-Voltage Conditions
- Reset Threshold Factory Trimmed for +5V Systems
- No External Components or Adjustments with +5V-Powered Circuits
- Debounced Manual Reset Input
- Preset or Adjustable Voltage Detection (MAX700)
- Adjustable Hysteresis (MAX700)
- 8-Pin PDIP and Narrow SO Packages
The MAX700/MAX701/MAX702 are supervisory circuits used to monitor the power supplies in microprocessor (µP) and digital systems. The active-low RESET/RESET outputs of the MAX700/MAX701/MAX702 are guaranteed to be in the correct state for VCC voltages down to +1V (Figure 4). They provide excellent circuit reliability and low cost by eliminating external components and adjustments when used with +5V-powered circuits.
The MAX702 is the simplest part in the family. When VCC falls to 4.65V, active-low RESET goes low. The MAX702 also provides a debounced manual reset input. The MAX701 performs the same functions but has both active-low RESET and RESET outputs. Their primary function is to provide a system reset. Accordingly, an active reset signal is supplied for low supply voltages and for at least 200ms after the supply voltage reaches its operating value.
In addition to the features of the MAX701 and MAX702, the MAX700 provides preset or adjustable voltage detection so thresholds other than 4.65V can be selected, and adjustable hysteresis. All parts are supplied in 8-pin PDIP and Narrow SO packages in commercial and extended temperature ranges.
Applications
- Computers
- Controllers
- Critical µP Power Monitoring
- Intelligent Instruments
Documentation
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX702CPA+ | Plastic Dual-In-Line, Narrow (0.3in) | ||
| MAX702CSA+ | Small-Outline IC Narrow (0.15in) | ||
| MAX702CSA+T | Small-Outline IC Narrow (0.15in) | ||
| MAX702EPA+ | Plastic Dual-In-Line, Narrow (0.3in) | ||
| MAX702ESA+ | Small-Outline IC Narrow (0.15in) | ||
| MAX702ESA+T | Small-Outline IC Narrow (0.15in) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Oct 30, 2020 - 1702R2 ASSEMBLY |
||
| MAX702CSA+ | PRODUCTION | |
| MAX702CSA+T | PRODUCTION | |
|
May 22, 2018 - 1702N ASSEMBLY |
||
| MAX702ESA+ | PRODUCTION | |
| MAX702ESA+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Supervisory Circuits & Reset ICs 7 | ||
| MAX809 | PRODUCTION | 3-Pin Microprocessor Reset Circuits |
| MAX810 | PRODUCTION | 3-Pin Microprocessor Reset Circuits |
| MAX811 | PRODUCTION | 4-Pin µP Voltage Monitors with Manual Reset Input |
| MAX812 | PRODUCTION | 4-Pin µP Voltage Monitors with Manual Reset Input |
| MAX6319 | PRODUCTION | 5-Pin µP Supervisory Circuits with Watchdog and Manual Reset |
| MAX6321 | PRODUCTION | 5-Pin µP Supervisory Circuits with Watchdog and Manual Reset |
| MAX6322 | PRODUCTION | 5-Pin µP Supervisory Circuits with Watchdog and Manual Reset |
Latest Discussions
No discussions on MAX702 yet. Have something to say?
Start a Discussion on EngineerZone®