MAX6953

Obsolete

2-Wire Interfaced, 2.7V to 5.5V, 4-Digit 5 x 7 Matrix LED Display Driver

Viewing:

Overview

  • 400kbps 2-Wire Interface Compatible with I²C
  • 2.7V to 5.5V Operation
  • Drives 4 Monocolor or 2 Bicolor Cathode-Row 5 x 7 Matrix Displays
  • Built-In ASCII 104-Character Font
  • 24 User-Definable Characters Available
  • Automatic Blinking Control for Each Segment
  • 70µA Low-Power Shutdown (Data Retained)
  • 16-Step Digital Brightness Control
  • Display Blanked on Power-Up
  • Slew-Rate-Limited Segment Drivers for Lower EMI
  • 36-Pin SSOP and 40-Pin DIP Packages
  • Extended Temperature Range as Standard
  • MAX6953
    2-Wire Interfaced, 2.7V to 5.5V, 4-Digit 5 x 7 Matrix LED Display Driver
    MAX6953: Typical Application Circuit
    Add to myAnalog

    Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

    Create New Project
    Ask a Question

    Documentation

    Learn More
    Add to myAnalog

    Add media to the Resources section of myAnalog, to an existing project or to a new project.

    Create New Project

    Software Resources

    Can't find the software or driver you need?

    Request a Driver/Software

    Hardware Ecosystem

    Parts Product Life Cycle Description
    LED Drivers 11
    MAX6950 LAST TIME BUY Serially Interfaced, +2.7V to +5.5V, 5- and 8-Digit LED Display Drivers
    MAX6951 PRODUCTION Serially Interfaced, +2.7V to +5.5V, 5- and 8-Digit LED Display Drivers
    MAX6952 LAST TIME BUY 4-Wire Interfaced, 2.7V to 5.5V, 4-Digit 5 x 7 Matrix LED Display Driver
    MAX6954 LAST TIME BUY 4-Wire Interfaced, 2.7V to 5.5V LED Display Driver with I/O Expander and Key Scan
    MAX6955 PRODUCTION 2-Wire Interfaced, 2.7V to 5.5V LED Display Driver with I/O Expander and Key Scan
    MAX6956 PRODUCTION 2-Wire-Interfaced, 2.5V to 5.5V, 20-Port or 28-Port LED Display Driver and I/O Expander
    MAX6957 PRODUCTION 4-Wire-Interfaced, 2.5V to 5.5V, 20-Port and 28-Port LED Display Driver and I/O Expander
    MAX6958 PRODUCTION 2-Wire Interfaced, 3V to 5.5V, 4-Digit, 9-Segment LED Display Drivers with Keyscan
    MAX6959 PRODUCTION 2-Wire Interfaced, 3V to 5.5V, 4-Digit, 9-Segment LED Display Drivers with Keyscan
    MAX7219 PRODUCTION Serially Interfaced, 8-Digit, LED Display Drivers
    MAX7221 PRODUCTION Serially Interfaced, 8-Digit, LED Display Drivers
    Modal heading
    Add to myAnalog

    Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

    Create New Project

    Latest Discussions

    No discussions on MAX6953 yet. Have something to say?

    Start a Discussion on EngineerZone®

    Recently Viewed