MAX6894
MAX6894
PRODUCTIONPin-Selectable, Octal/Hex/Quad, Power-Supply Sequencers/Supervisors
- Part Models
- 2
- 1ku List Price
- Starting From $10.14
Viewing:
Overview
- Pin-Selectable or User-Adjustable Voltage Detector Thresholds
- Dedicated Active-Low RESET and Active-Low WDO Outputs
- Capacitor-Adjustable Reset and Watchdog Timeout Periods
- Factory-Default Reset and Watchdog Timeout Periods
- Up to Eight Independent, Open-Drain Power-Good Outputs
- Enable Margining Disable and Manual Reset Controls
- -40°C to +85°C Operating Temperature Range
- Small 5mm x 5mm Thin QFN Package
- Few External Components
- ±1% Threshold Accuracy
The MAX6892/MAX6893/MAX6894 pin-selectable, multivoltage supply sequencers/supervisors monitor several voltage-detector inputs and one watchdog input, asserting the respective voltage detector or watchdog output when the inputs drop below the configured voltage thresholds or the watchdog timer expires. The MAX6892 features eight voltage detector inputs and 10 outputs. The MAX6893 features six voltage-detector inputs and eight outputs, while the MAX6894 features four voltage detector inputs and six outputs. An active-low RESET output ensures all monitored inputs are above the set thresholds. The voltage detector outputs are configured as open drain. Manual reset and margin disable inputs offer additional flexibility.
The thresholds of the MAX6892/MAX6893/MAX6894 are selected through five logic inputs (TH0–TH4). The logic on these five inputs selects the supply voltage tolerance (5% or 10%) and one of 32 factory-set thresholds settings. Watchdog and reset timeout periods can use factory default settings or are independently adjustable by connecting external capacitors.
When any of the monitored voltages falls below its threshold, the respective output asserts and remains asserted for 6.25ms (typ) after the monitored voltage exceeds the threshold. The outputs can be connected to the shutdown or enable inputs of DC-DC regulators to provide turn-on power sequencing to ensure proper system initialization.
The MAX6892 is available in a 5mm x 5mm x 0.8mm, 32-pin, Thin QFN package, while the MAX6893/MAX6894 are available in a 5mm x 5mm x 0.8mm, 28-pin, Thin QFN package. The MAX6892/MAX6893/MAX6894 are specified to operate over the extended temperature range (-40°C to +85°C).
Applications
- Multimicroprocessor/Voltage Systems
- Networking Systems
- Servers and Workstations
- Storage Equipment
- Telecommunication/Central Office Systems
- Wireless Base Stations
Documentation
Data Sheet 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX6894ETI+ | LFCSP | ||
| MAX6894ETI+T | LFCSP |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Power System Management (PSM) & Sequencers 4 | ||
| MAX6889 | PRODUCTION | EEPROM-Programmable, Octal/Hex/Quad, Power-Supply Sequencers/Supervisors |
| MAX6870 | PRODUCTION | EEPROM-Programmable Hex/Quad Power-Supply Sequencers/Supervisors with ADC |
| MAX6872 | Obsolete | EEPROM-Programmable, Hex/Quad, Power-Supply Sequencers/Supervisors with Charge-Pump Outputs |
| MAX6874 | Obsolete | EEPROM-Programmable, Hex/Quad, Power-Supply Sequencers/Supervisors |
| Supervisory Circuits & Reset ICs 1 | ||
| MAX6886 | PRODUCTION | Pin-Selectable, Hex Power-Supply Supervisory Circuit |
Evaluation Kits
Latest Discussions
No discussions on MAX6894 yet. Have something to say?
Start a Discussion on EngineerZone®