MAX6886
MAX6886
PRODUCTIONPin-Selectable, Hex Power-Supply Supervisory Circuit
- Part Models
- 2
- 1ku List Price
- Starting From $14.44
Viewing:
Overview
- 32 Pin-Selectable Undervoltage Detector Thresholds
- Capacitor-Adjustable Reset and Watchdog Timeout Periods
- Factory Default Reset and Watchdog Timeout Periods
- Margining Disable and Manual Reset Controls
- -40°C to +85°C Operating Temperature Range
- Small 5mm x 5mm 20-Pin Thin QFN Package
- Few External Components
- ±1% Threshold Accuracy
The MAX6886 pin-selectable, multivoltage supply supervisor monitors six voltage-detector inputs and one watchdog input, asserting an active-low RESET when inputs drop below the selected voltage thresholds or the watchdog timer expires. Manual reset and margin disable inputs offer additional flexibility.
Five logic inputs select the MAX6886 thresholds. Logic inputs select a supply tolerance (5% or 10%) and 1 of 32 factory-set threshold settings. Connect external capacitors or use the factory default setting to set the watchdog timeout periods and reset time delay.
The MAX6886 is available in a 20-pin thin QFN (5mm x 5mm x 0.8mm) package and operates over the extended -40°C to +85°C temperature range.
Applications
- Multivoltage Systems
- Networking
- Servers/Workstations/Storage Systems
- Telecom
Documentation
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX6886ETP+ | 20-Lead TQFN (5mm x 5mm x 0.75mm) | ||
| MAX6886ETP+T | 20-Lead TQFN (5mm x 5mm x 0.75mm) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Apr 20, 2026 - 2571D PIN/ERRATA |
||
| MAX6886ETP+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Power System Management (PSM) & Sequencers 4 | ||
| MAX6893 | Obsolete | Pin-Selectable, Octal/Hex/Quad, Power-Supply Sequencers/Supervisors |
| MAX6870 | PRODUCTION | EEPROM-Programmable Hex/Quad Power-Supply Sequencers/Supervisors with ADC |
| MAX6872 | Obsolete | EEPROM-Programmable, Hex/Quad, Power-Supply Sequencers/Supervisors with Charge-Pump Outputs |
| MAX6874 | Obsolete | EEPROM-Programmable, Hex/Quad, Power-Supply Sequencers/Supervisors |
| Supervisory Circuits & Reset ICs 1 | ||
| MAX6884 | PRODUCTION | EEPROM-Programmable, Hex, Power-Supply Supervisors with an ADC |
Latest Discussions
No discussions on MAX6886 yet. Have something to say?
Start a Discussion on EngineerZone®