MAX6884
MAX6884
PRODUCTIONEEPROM-Programmable, Hex, Power-Supply Supervisors with an ADC
- Part Models
- 2
- 1ku List Price
- Starting From $11.40
Viewing:
Overview
- 6 Configurable Input Voltage Detectors
- Programmable Thresholds 0.5V to 3.05V (in 10mV Increments) or 1V to 5.8V (in 20mV Increments)
- Primary UV and Secondary UV/OV Thresholds
- One Configurable Watchdog Timer from 6.25ms to 102.4s
- Configurable Active-Low RESET, Active-Low UV/Active-Low OV, and Active-Low WDO Outputs
- Three Programmable Outputs
- Open-Drain or Weak Pullup Active-Low RESET, Active-Low UV/Active-Low OV, and Active-Low WDO
- Active-Low Output Logic
- Timing Delays from 25µs to 1600ms
- Margining Disable and Manual Reset Controls
- Internal 1.25V Reference or External Reference Input
- 10-Bit Internal ADC Samples the Input Voltage Detectors, VCC and Auxiliary Input
- 512-Bit User EEPROM
- Endurance: 100,000 Erase/Write Cycles
- Data Retention: 10 Years
- SMBus/I²C-Compatible Serial Configuration/Communication Interface
- ±1% Threshold Accuracy
The MAX6884/MAX6885 EEPROM-configurable, multivoltage power-supply supervisors monitor six voltage-detector inputs, one auxiliary input, and one watchdog input, and feature three programmable outputs for highly configurable power-supply monitoring applications. Manual reset and margin disable inputs offer additional flexibility.
Each voltage-detector input offers a programmable primary undervoltage and secondary undervoltage/overvoltage threshold. Voltage-detector inputs IN1–IN6 monitor voltages from 1V to 5.8V in 20mV increments or 0.5V to 3.05V in 10mV increments.
Programmable outputs active-low RESET, active-low UV/active-low OV, and active-low WDO provide system resets/interrupts. Programmable output options include open-drain or weak pullup. Programmable timing delay blocks configure each output to wait between 25µs and 1600ms after their respective assertion-causing conditions have been cleared. A fault register logs condition-causing events (undervoltage, overvoltage, manual reset, etc.).
An internal 10-bit, 1% accurate ADC (MAX6884 only) converts the voltages at IN1–IN6, AUXIN, and VCC through a multiplexer that automatically sequences through all inputs every 200ms. An SMBus™/I²C-compatible serial data interface programs and communicates with the configuration EEPROM, configuration registers, internal 512-bit user EEPROM, and reads the ADC registers (MAX6884 only) and fault registers.
The MAX6884/MAX6885 are available in a 5mm x 5mm x 0.8mm 20-pin thin QFN package and operate over the extended temperature range (-40°C to +85°C).
Applications
- Multimicroprocessor/Voltage Systems
- Networking Systems
- Servers and Workstations
- Storage Equipment
- Telecommunication/Central Office Systems
- Wireless Base Stations
Documentation
Data Sheet 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX6884ETP+ | 20-Lead TQFN (5mm x 5mm x 0.75mm) | ||
| MAX6884ETP+T | 20-Lead TQFN (5mm x 5mm x 0.75mm) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Apr 20, 2026 - 2571D PIN/ERRATA |
||
| MAX6884ETP+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Power System Management (PSM) & Sequencers 5 | ||
| MAX6870 | PRODUCTION | EEPROM-Programmable Hex/Quad Power-Supply Sequencers/Supervisors with ADC |
| MAX6872 | Obsolete | EEPROM-Programmable, Hex/Quad, Power-Supply Sequencers/Supervisors with Charge-Pump Outputs |
| MAX6874 | Obsolete | EEPROM-Programmable, Hex/Quad, Power-Supply Sequencers/Supervisors |
| MAX6890 | Obsolete | EEPROM-Programmable, Octal/Hex/Quad, Power-Supply Sequencers/Supervisors |
| MAX6893 | Obsolete | Pin-Selectable, Octal/Hex/Quad, Power-Supply Sequencers/Supervisors |
| Supervisory Circuits & Reset ICs 1 | ||
| MAX6886 | PRODUCTION | Pin-Selectable, Hex Power-Supply Supervisory Circuit |
Tools & Simulations
Software Development 1
Latest Discussions
No discussions on MAX6884 yet. Have something to say?
Start a Discussion on EngineerZone®