MAX6889
MAX6889
PRODUCTIONEEPROM-Programmable, Octal/Hex/Quad, Power-Supply Sequencers/Supervisors
- Part Models
- 2
- 1ku List Price
- Starting From $12.37
Viewing:
Overview
- Eight (MAX6889), Six (MAX6890), or Four (MAX6891) Configurable Input Voltage Detectors
- High-Voltage Input (1.25V to 7.625V or 2.5V to 13.2V)
- Six (MAX6889), Five (MAX6890), or Three (MAX6891) Voltage Inputs (0.5V to 3.05V or 1V to 5.5V)
- Additional (MAX6889) High-Voltage Input (1.25V to 7.625V or 2.5V to 15.25V)
- Four (MAX6889/MAX6890) or Three (MAX6891) General-Purpose Logic Inputs
- Configurable Watchdog Timer
- Ten (MAX6889), Eight (MAX6890), or Five (MAX6891) Programmable Outputs
- Active-High, Active-Low, Open Drain, Weak Pullup
- Timing Delays from 25µs to 1600ms
- Margining Disable and Manual Reset Controls
- 512-Bit Internal User EEPROM
- Endurance: 100,000 Erase/Write Cycles
- Data Retention: 10 Years
- I²C/SMBus-Compatible Serial Configuration/Communication Interface
- ±1% Threshold Accuracy
The MAX6889/MAX6890/MAX6891 EEPROM-configurable, multivoltage supply sequencers/supervisors monitor several voltage detector inputs and general-purpose logic inputs and feature programmable outputs for highly configurable power-supply sequencing applications. The MAX6889 features eight voltage detector inputs and ten programmable outputs. The MAX6890 features six voltage detector inputs and eight programmable outputs, while the MAX6891 features four voltage detector inputs and five programmable outputs. Manual reset and margin disable inputs offer additional flexibility.
All voltage detectors offer a configurable threshold for undervoltage detection. High-voltage input IN1 monitors voltages from 2.5V to 13.2V in 50mV increments, or from 1.25V to 7.625V in 25mV increments. Inputs IN2–IN7 monitor voltages from 1V to 5.5V in 20mV increments or from 0.5V to 3.05V in 10mV increments. High-voltage input IN8 monitors voltages from 2.5V to 15.25V in 50mV increments, or from 1.25V to 7.625V in 25mV increments. Programmable output stages control power-supply sequencing or system resets/interrupts. Programmable output options include: active-high, active-low, open drain, and weak pullup. Programmable timing delay blocks configure each output to wait between 25µs and 1600ms before deasserting.
The MAX6889/MAX6890/MAX6891 feature a watchdog timer for added flexibility. Program the watchdog timer to assert one or more programmable outputs. The initial and normal watchdog timeout periods are independently programmable from 6.25ms to 102.4s.
An SMBus™/I2C-compatible, 2-wire serial data interface programs and communicates with the configuration EEPROM, the configuration registers, and the internal 512-bit user EEPROM.
The MAX6889/MAX6890/MAX6891 are available in 5mm x 5mm x 0.8mm thin QFN packages and are specified to operate over the extended temperature range (-40°C to +85°C).
Applications
- Multi-Microprocessor/Voltage Systems
- Networking Systems
- Servers and Workstations
- Storage Equipment
- Telecommunication/Central Office Systems
- Wireless Base Stations
Documentation
Data Sheet 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX6889ETJ+ | 32-Lead TQFN (5mm x 5mm x 0.75mm) | ||
| MAX6889ETJ+T | 32-Lead TQFN (5mm x 5mm x 0.75mm) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jun 20, 2016 - 1612 ASSEMBLY |
||
| MAX6889ETJ+ | PRODUCTION | |
| MAX6889ETJ+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Power System Management (PSM) & Sequencers 4 | ||
| MAX6892 | PRODUCTION | Pin-Selectable, Octal/Hex/Quad, Power-Supply Sequencers/Supervisors |
| MAX6870 | PRODUCTION | EEPROM-Programmable Hex/Quad Power-Supply Sequencers/Supervisors with ADC |
| MAX6872 | Obsolete | EEPROM-Programmable, Hex/Quad, Power-Supply Sequencers/Supervisors with Charge-Pump Outputs |
| MAX6874 | Obsolete | EEPROM-Programmable, Hex/Quad, Power-Supply Sequencers/Supervisors |
| Supervisory Circuits & Reset ICs 1 | ||
| MAX6884 | PRODUCTION | EEPROM-Programmable, Hex, Power-Supply Supervisors with an ADC |
Evaluation Kits
Latest Discussions
No discussions on MAX6889 yet. Have something to say?
Start a Discussion on EngineerZone®