MAX6776
PRODUCTIONLow-Power, 1%-Accurate Battery Monitor in µDFN and SC70 Packages
- Part Models
- 7
- 1ku List Price
- Starting From $1.87
Overview
- 1.0%-Accurate Threshold Specified Over Temperature
- Single/Dual, Low-Battery Output Options
- Low 3µA Battery Current
- Open-Drain or Push-Pull Low-Battery Outputs
- Fixed or Adjustable Hysteresis
- Low-Input Leakage Current Allows Use of Large Resistors
- Guaranteed Valid Low-Battery-Output Logic State Down to VBATT = 1V
- Immune to Short Battery Transients
- Fully Specified from -40°C to +85°C
- Small 5-Pin SC70 or Ultra-Small 6-Pin µDFN (1mm x 1.5mm) Package
The MAX6775–MAX6781 low-power, 1%-accurate battery monitors are available in the ultra-small µDFN package (1.0mm x 1.5mm) and SC70 packages. These low-power devices are ideal for monitoring single lithium-ion (Li+) cells, or multicell alkaline/NiCd/NiMH power sources. These devices offer single (MAX6775/MAX6776/MAX6777/MAX6778) or dual (MAX6779/MAX6780/MAX6781) low-battery outputs and feature fixed or resistor-adjustable hysteresis. Hysteresis eliminates the output chatter sometimes associated with battery voltage monitors, usually due to input-voltage noise or battery terminal voltage recovery after load removal.
These devices are available in several versions: with single- or dual-voltage monitors, and with fixed or adjustable hysteresis. The MAX6775/MAX6776 offer a single battery monitor and factory-set hysteresis of 0.5%, 5%, or 10%. The MAX6779/MAX6780/MAX6781 have two battery monitors in a single package and factory-set hysteresis of 0.5%, 5%, or 10%. The MAX6777/MAX6778 offer a single battery monitor with external inputs for the rising and falling thresholds, allowing external hysteresis control.
For convenient interface with system power circuitry or microprocessors, both open-drain and push-pull outputs are available. The single-channel devices are available with open-drain or push-pull outputs. The dual-channel devices are available with both outputs open-drain, both outputs push-pull, or one of each (see the Selector Guide in the full data sheet). This family of devices is offered in small 5-pin SC70 and ultra-small 6-pin µDFN packages, and is fully specified over the -40°C to +85°C extended temperature range.
Applications
- Battery-Powered Systems (Single-Cell Li+ or Multicell NiMH, NiCd, Alkaline)
- Cell Phones/Cordless Phones
- Electronic Toys
- MP3 Players
- Pagers
- PDAs
- Portable Medical Devices
Documentation
Data Sheet 1
Product Selector Card 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX6776LTA+ | 1.5x1.0x0.75 mm 6L uDFN | ||
| MAX6776LTA+T | 1.5x1.0x0.75 mm 6L uDFN | ||
| MAX6776XKA+T | SC70 | ||
| MAX6776XKB+ | SC70 | ||
| MAX6776XKB+T | SC70 | ||
| MAX6776XKC+ | SC70 | ||
| MAX6776XKC+T | SC70 |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Apr 20, 2026 - 2571D PIN/ERRATA |
||
| MAX6776LTA+T | PRODUCTION | |
|
Jan 9, 2015 - 1481 WAFER FAB |
||
| MAX6776LTA+T | PRODUCTION | |
| MAX6776XKA+T | PRODUCTION | |
| MAX6776XKB+ | PRODUCTION | |
| MAX6776XKB+T | PRODUCTION | |
| MAX6776XKC+ | PRODUCTION | |
| MAX6776XKC+T | PRODUCTION | |
|
Apr 20, 2026 - 2571 PIN/ERRATA |
||
| MAX6776XKA+T | PRODUCTION | |
| MAX6776XKC+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Battery Monitors & Fuel Gauges 3 | ||
| MAX6427 | PRODUCTION | Low-Power, Single/Dual-Level Battery Monitors with Hysteresis |
| MAX6428 | Obsolete | Low-Power, Single/Dual-Level Battery Monitors with Hysteresis |
| MAX6429 | Obsolete | Low-Power, Single/Dual-Level Battery Monitors with Hysteresis |
| Supervisory Circuits & Reset ICs 2 | ||
| MAX6461 | PRODUCTION | Ultra-Low-Power Voltage Detectors and µP Supervisory Circuits |
| MAX6375 | PRODUCTION | 3-Pin, Ultra-Low-Power SC70/SOT23 Voltage Detectors |
Latest Discussions
No discussions on MAX6776 yet. Have something to say?
Start a Discussion on EngineerZone®