MAX6428
ObsoleteLow-Power, Single/Dual-Level Battery Monitors with Hysteresis
Low-Power, Single/Dual Level Battery Monitor with Internal Hysteresis Requires No External Components. Ideal for Single Cell Lithium or Multi-Cell Alkaline, NiMH, and NiCd Applications
Overview
- Factory-Trimmed or User-Adjustable Threshold Options
- Factory-Trimmed Low Thresholds from 1.6V to 2.1V or 2.6V to 3.1V in 100mV Increments (MAX6427-MAX6432)
- Factory-Trimmed High Thresholds from 2.3V to 2.6V or 3.3V to 3.6V in 100mV Increments (MAX6427-MAX6432)
- User-Adjustable Low/High Thresholds with 615mV Internal Reference (MAX6433-MAX6438)
- Low Current (1µA, typ)
- Single or Dual Low-Battery Outputs
- Push-Pull active-low LBO, Open-Drain active-low LBO, and Open-Drain LBO Options
- 140ms Minimum LBO Timeout Period
- Immune to Short Battery Voltage Transients
- Guaranteed Valid LBO Logic State to BATT = 1.0V
- -40°C to +85°C Operating Temperature Range
- Small 3, 4, 5 and 6-Pin SOT Packages
- No External Components Required (MAX6427-MAX6432)
The MAX6427-MAX6438 are single/dual-level battery monitors with internal hysteresis. These devices are offered with single (MAX6427/MAX6428/MAX6429, MAX6433/MAX6434/MAX6435) or dual (MAX6430/MAX6431/MAX6432, MAX6436/MAX6437/MAX6438) low-battery output indicators, which can be used to indicate three battery conditions: battery is good (operate system in normal mode), battery is weak (operate system in low-power mode), or battery is empty (disable the system).
These devices are ideal for monitoring single lithium-ion (Li+) cells or multicell alkaline/NiCd/NiMH power supplies. When the power-supply voltage drops below the specified low threshold, the low-battery output asserts. When the voltage rises above the specified high threshold, the low-battery output is deasserted following a 140ms minimum timeout period. The timeout period ensures that the supply voltages have stabilized before power-converter or microprocessor activity is enabled.
The MAX6427-MAX6438 family is available with several monitoring options. The MAX6427/MAX6428/MAX6429 offer factory-trimmed battery-monitor thresholds, with a single low-battery output. The MAX6430/MAX6431/MAX6432 also feature factory-trimmed thresholds, but have two low-battery outputs. The MAX6433-MAX6438 have user-adjustable threshold voltages permitting the user to select the hysteresis range, and consequently the sensitivity of the system to noise. A wide hysteresis range also prevents chattering that can result due to battery recovery after load removal. Single low-battery outputs are supplied by the MAX6433/MAX6434/MAX6435 and dual low-battery outputs by the MAX6436/MAX6437/MAX6438.
The MAX6427-MAX6438 family is available with three output logic options for convenient interface with system power circuitry or microprocessors. The family is offered in small SOT23 and SOT143 packages and is fully specified over temperature.
Applications
- Battery-Powered Systems (Single-Cell Li+ or Multicell NiMH, NiCd, Alkaline)
- Cell Phones/Cordless Phones
- Electronic Toys
- MP3 Players
- Pagers
- PDAs
- Portable Medical Devices
Documentation
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Supervisory Circuits & Reset ICs 13 | ||
| MAX6375 | PRODUCTION | 3-Pin, Ultra-Low-Power SC70/SOT23 Voltage Detectors |
| MAX6326 | PRODUCTION | 3-Pin, Ultra-Low-Power SC70/SOT µP Reset Circuits |
| MAX6806 | PRODUCTION | Voltage Detectors |
| MAX6381 | PRODUCTION | SC70/µDFN, Single/Dual Low-Voltage, Low-Power µP Reset Circuits |
| MAX6376 | PRODUCTION | 3-Pin, Ultra-Low-Power SC70/SOT23 Voltage Detectors |
| MAX6377 | PRODUCTION | 3-Pin, Ultra-Low-Power SC70/SOT23 Voltage Detectors |
| MAX6378 | PRODUCTION | 3-Pin, Ultra-Low-Power SC70/SOT23 Voltage Detectors |
| MAX6379 | PRODUCTION | 3-Pin, Ultra-Low-Power SC70/SOT23 Voltage Detectors |
| MAX6380 | PRODUCTION | 3-Pin, Ultra-Low-Power SC70/SOT23 Voltage Detectors |
| MAX6327 | PRODUCTION | 3-Pin, Ultra-Low-Power SC70/SOT µP Reset Circuits |
| MAX6328 | PRODUCTION | 3-Pin, Ultra-Low-Power SC70/SOT µP Reset Circuits |
| MAX6807 | Obsolete | Voltage Detectors |
| MAX6808 | PRODUCTION | Voltage Detectors |
Latest Discussions
No discussions on MAX6428 yet. Have something to say?
Start a Discussion on EngineerZone®