MAX6696

PRODUCTION

Dual Remote/Local Temperature Sensors with SMBus Serial Interface

Dual Remote/Local Temperature Sensors with SMBus Serial Interface in a µMAX Package

Viewing:

Overview

  • Measure One Local and Two Remote Temperatures
  • 11-Bit, 0.125°C Resolution
  • High Accuracy ±1.5°C (max) from +60°C to +100°C (Remote)
  • ACPI Compliant
  • Programmable Under/Overtemperature Alarms
  • Programmable Conversion Rate
  • Three Alarm Outputs: Active-Low ALERT, Active-Low OT1, and Active-Low OT2
  • SMBus/I²C-Compatible Interface
  • Compatible with 65nm Process Technology (Y Versions)
MAX6696
Dual Remote/Local Temperature Sensors with SMBus Serial Interface
MAX6695, MAX6696: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Temperature Sensors 2
MAX6655 PRODUCTION Dual Remote/Local Temperature Sensors and Four-Channel Voltage Monitors
MAX6656 PRODUCTION Dual Remote/Local Temperature Sensors and Four-Channel Voltage Monitors
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

MAX6695EVCMOD2

Evaluation Kit/Evaluation System for the MAX6695

Features and Benefits

  • Measure and Display Temperature of the MAX6695 and the Remote Diodes
  • Programmable Under/Over-Temperature Alarms
  • Programmable Conversion Rate
  • Programmable Over-Temperature Hysteresis
  • SMBus/I²C Compatible
  • Easy-to-Use Menu-Driven Software
  • Fully Assembled and Tested
  • Include Windows 95/98/2000/XP-Compatible Software and Demo PC Board

Product Details

The MAX6695 evaluation kit (EV kit) is an assembled and tested PC board with a mounted MAX6695. The EV kit allows full evaluation of the MAX6695 temperature sensor. The MAX6695 monitors its own die temperature and the junction temperature of two external diode-connected transistors. It converts the temperature to 11-bit, 2-wire serial data that can be accessed over a 2-wire serial bus.

The MAX6695 EV kit includes both external diode-connected transistors (2N3906) soldered to the board, which can be removed. The board can then be connected through a twisted pair to remote diodes close to your system.

The MAX6695 evaluation system consists of a Maxim command module (CMOD232) and a MAX6695 EV kit. The CMOD232 board connects to a computer's RS-232 serial port to provide a computer-controlled SMBus™/I²C bus. Windows® 95/98/2000/XP-compatible software provides a user-friendly interface to exercise the features of the MAX6695. The program is menu driven and offers a graphic interface with control buttons and status display.

Order the MAX6695EVCMOD2 for a complete PC-based evaluation of the MAX6695. Order the MAX6695EVKIT if you already have an SMBus interface.

Applications

  • Desktop Computers
  • Notebook Computers
  • Servers
  • Test and Measurement Equipment
  • Workstations

MAX6695EVKIT

Evaluation Kit/Evaluation System for the MAX6695

Features and Benefits

  • Measure and Display Temperature of the MAX6695 and the Remote Diodes
  • Programmable Under/Over-Temperature Alarms
  • Programmable Conversion Rate
  • Programmable Over-Temperature Hysteresis
  • SMBus/I²C Compatible
  • Easy-to-Use Menu-Driven Software
  • Fully Assembled and Tested
  • Include Windows 95/98/2000/XP-Compatible Software and Demo PC Board

Product Details

The MAX6695 evaluation kit (EV kit) is an assembled and tested PC board with a mounted MAX6695. The EV kit allows full evaluation of the MAX6695 temperature sensor. The MAX6695 monitors its own die temperature and the junction temperature of two external diode-connected transistors. It converts the temperature to 11-bit, 2-wire serial data that can be accessed over a 2-wire serial bus.

The MAX6695 EV kit includes both external diode-connected transistors (2N3906) soldered to the board, which can be removed. The board can then be connected through a twisted pair to remote diodes close to your system.

The MAX6695 evaluation system consists of a Maxim command module (CMOD232) and a MAX6695 EV kit. The CMOD232 board connects to a computer's RS-232 serial port to provide a computer-controlled SMBus™/I²C bus. Windows® 95/98/2000/XP-compatible software provides a user-friendly interface to exercise the features of the MAX6695. The program is menu driven and offers a graphic interface with control buttons and status display.

Order the MAX6695EVCMOD2 for a complete PC-based evaluation of the MAX6695. Order the MAX6695EVKIT if you already have an SMBus interface.

Applications

  • Desktop Computers
  • Notebook Computers
  • Servers
  • Test and Measurement Equipment
  • Workstations

MAX6695EVCMOD2
Evaluation Kit/Evaluation System for the MAX6695
MAX6695EVKIT
Evaluation Kit/Evaluation System for the MAX6695

Latest Discussions

No discussions on MAX6696 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed