MAX668
PRODUCTION1.8V to 28V Input, PWM Step-Up Controllers in µMAX
Flexible Converters Offer Step-Up, SEPIC, Flyback and Isolated Topologies. MAX668 Output Voltages Limited Only by External Component Ratings.
- Part Models
- 2
- 1ku List Price
- Starting From $4.16
Overview
- 1.8V Minimum Start-Up Voltage (MAX669)
- Wide Input Voltage Range (1.8V to 28V)
- Tiny 10-Pin µMAX Package
- Current-Mode PWM and Idle Mode Operation
- Efficiency Over 90%
- Adjustable 100kHz to 500kHz Oscillator or SYNC Input
- 220µA Quiescent Current
- Logic-Level Shutdown
- Soft-Start
The MAX668/MAX669 constant-frequency, pulse-width modulating (PWM), current-mode DC-DC controllers are designed for a wide range of DC-DC conversion applications including step-up, SEPIC, flyback, and isolated-output configurations. Power levels of 20W or more can be controlled with conversion efficiencies of over 90%. The 1.8V to 28V input voltage range supports a wide range of battery and AC-powered inputs. An advanced BiCMOS design features low operating current (220µA), adjustable operating frequency (100kHz to 500kHz), soft-start, and a SYNC input allowing the MAX668/MAX669 oscillator to be locked to an external clock.
DC-DC conversion efficiency is optimized with a low 100mV current-sense voltage as well as with Maxim's proprietary Idle Mode™ control scheme. The controller operates in PWM mode at medium and heavy loads for lowest noise and optimum efficiency, then pulses only as needed (with reduced inductor current) to reduce operating current and maximize efficiency under light loads. A logic-level shutdown input is also included, reducing supply current to 3.5µA.
The MAX669, optimized for low input voltages with a guaranteed start-up voltage of 1.8V, requires boot-strapped operation (IC powered from boosted output). It supports output voltages up to 28V. The MAX668 operates with inputs as low as 3V and can be connected in either a bootstrapped or non-bootstrapped (IC powered from input supply or other source) configuration. When not bootstrapped, it has no restriction on output voltage. Both ICs are available in an extremely compact 10-pin µMAX® package.
Applications
- Cellular Telephones
- LANs and Network Systems
- POS Systems
- Telecom Hardware
Documentation
Data Sheet 1
User Guide 1
Design Note 14
Technical Articles 10
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX668EUB+ | MINI_SO | ||
| MAX668EUB+T | MINI_SO |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Apr 20, 2026 - 2571B PIN/ERRATA |
||
| MAX668EUB+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
