MAX6668

Obsolete

Remote Temperature Switches with Integrated Fan Controller/Driver

Viewing:

Overview

  • +12V, 250mA Integrated Fan Driver
  • No Calibration Required
  • Pin-Selectable 4°C, 8°C, or 12°C Hysteresis (MAX6670)
  • Factory-Programmed Temperature Thresholds from +40°C to +75°C
  • Overtemperature Warning Signals
  • 110µA (typ) Supply Current
  • Space-Saving 8-Pin and 10-Pin µMAX Packages
MAX6668
Remote Temperature Switches with Integrated Fan Controller/Driver
MAX6668, MAX6670: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX6668 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed