MAX6657
PRODUCTION±1°C, SMBus-Compatible Remote/Local Temperature Sensors with Overtemperature Alarms
- Part Models
- 2
- 1ku List Price
- Starting From $2.98
Overview
- Dual Channel Measures Remote and Local Temperature
- 11-Bit, +0.125°C Resolution
- High Accuracy ±1°C (max) from +60°C to +100°C (Remote)
- No Calibration Required
- Programmable Under/Overtemperature Alarms
- Programmable Conversion Rate (0.0625Hz to 16Hz)
- SMBus/I²C*-Compatible Interface
- Two Alarm Outputs: active-low ALERT and active-low OVERT1 (MAX6657 and MAX6658)
- Three Alarm Outputs: active-low ALERT, active-low OVERT1, and active-low OVERT2 (MAX6659)
- Compatible with 65nm Process Technology(Y Versions)
The MAX6657/MAX6658/MAX6659 are precise, two-channel digital temperature sensors. Each accurately measures the temperature of its own die and one remote PN junction, and reports the temperature in digital form on a 2-wire serial interface. The remote junction can be a diode-connected transistor like the low-cost NPN type 2N3904 or 2N3906 PNP type. The remote junction can also be a common-collector PNP, such as a substrate PNP of a microprocessor.
The 2-wire serial interface accepts standard System Management Bus (SMBus™) commands such as Write Byte, Read Byte, Send Byte, and Receive Byte to read the temperature data and program the alarm thresholds and conversion rate. The MAX6657/MAX6658/MAX6659 can function autonomously with a programmable conversion rate, which allows the control of supply current and temperature update rate to match system needs. For conversion rates of 4Hz or less, the temperature is represented in extended mode as 10 bits + sign with a resolution of 0.125°C. When the conversion rate is faster than 4Hz, output data is 7 bits + sign with a resolution of 1°C. The MAX6657/MAX6658/MAX6659 also include an SMBus timeout feature to enhance system reliability.
Remote accuracy is ±1°C between +60°C and +100°C with no calibration needed. The MAX6657 measures temperatures from 0°C to +125°C and the MAX6658/MAX6659 from -55°C to +125°C. The MAX6659 has the added benefit of being able to select one of three addresses through an address pin, and a second over-temperature alarm pin for greater system reliability.
Applications
- Computers: Desktop, Workstation, Server
- Notebook Computers
- Servers
- Workstations
Documentation
Data Sheet 1
Design Note 3
Technical Articles 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX6657MSA+ | Small-Outline IC Narrow (0.15in) | ||
| MAX6657MSA+T | Small-Outline IC Narrow (0.15in) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Oct 30, 2020 - 1702R2 ASSEMBLY |
||
| MAX6657MSA+ | PRODUCTION | |
| MAX6657MSA+T | PRODUCTION | |
|
Apr 20, 2026 - 2571A PIN/ERRATA |
||
| MAX6657MSA+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
Latest Discussions
No discussions on MAX6657 yet. Have something to say?
Start a Discussion on EngineerZone®