MAX6646
PRODUCTION+145°C Precision SMBus-Compatible Remote/Local Sensors with Overtemperature Alarms
- Part Models
- 2
- 1ku List Price
- Starting From $3.56
Overview
- Dual Channel: Measures Remote and Local Temperature
- 0.125°C Resolution
- High Accuracy ±1°C (max) from +60°C to +145°C (Remote), and ±2°C (max) from +60°C to +100°C (Local)
- Measures High-Ideality Thermal Diodes Up to
- +170°C (Apparent)
- +145°C (Real)
- Two Alarm Outputs: Active-Low ALERT and Active-Low OVERT
- Programmable Under/Overtemperature Alarm Temperature Thresholds
- Programmable Conversion Rate
- SMBus-Compatible Interface
- SMBus Timeout
The MAX6646/MAX6647/MAX6649 are precise, two-channel digital temperature sensors. The devices accurately measure the temperature of their own die and a remote PN junction, and report the temperature in digital form using a 2-wire serial interface. The remote PN junction is typically the emitter-base junction of a common-collector PNP on a CPU, FPGA, or ASIC.
The 2-wire serial interface accepts standard system management bus (SMBus) write byte, read byte, send byte, and receive byte commands to read the temperature data and to program the alarm thresholds. To enhance system reliability, the MAX6646/MAX6647/MAX6649 include an SMBus timeout. A fault queue prevents the active-low ALERT and active-low OVERT outputs from setting until a fault has been detected one, two, or three consecutive times (programmable).
The MAX6646/MAX6647/MAX6649 provide two system alarms: active-low ALERT and active-low OVERT. Active-low ALERT asserts when any of four temperature conditions are violated: local overtemperature, remote overtemperature, local undertemperature, or remote undertemperature. Active-low OVERT asserts when the temperature rises above the value in either of the two active-low OVERT limit registers. The active-low OVERT output can be used to activate a cooling fan, or to trigger a system shutdown.
Measurements can be done autonomously, at the programmed conversion rate, or in a single-shot mode. The adjustable conversion rate allows optimizing supply current and temperature update rate to match system needs.
Remote accuracy is ±1°C maximum error between +60°C and +145°C with no calibration needed. The MAX6646/MAX6647/MAX6649 operate from -55°C to +125°C, and measure temperatures between 0°C and +145°C. The MAX6646/MAX6647/MAX6649 are available in an 8-pin µMAX® package.
Applications
- Desktop Computers
- Graphics Processors
- Multichip Modules
- Notebook Computers
- Servers
- Test and Measurement Equipment
- Thin Clients
- Workstations
Documentation
Data Sheet 1
Design Note 2
Technical Articles 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX6646MUA+ | Micro-MAX, Thin Shrink Small-Outline | ||
| MAX6646MUA+T | Micro-MAX, Thin Shrink Small-Outline |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Apr 20, 2026 - 2571B PIN/ERRATA |
||
| MAX6646MUA+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
Latest Discussions
No discussions on MAX6646 yet. Have something to say?
Start a Discussion on EngineerZone®