MAX6638

Obsolete

Temperature Monitor with Dual Serial Interface

Viewing:

Overview

  • Two Independent SMBus/I²C-Compatible Interfaces with Collision Avoidance
  • High Accuracy ±1.0°C from +85°C to +100°C (Remote)
  • Remote and Local Temperature Measurements
  • Three Programmable Output Alarms: Active-Low ALERT1, Active-Low OVERT1, Active-Low ALERT2
  • Programmable Conversion Rates
  • 11-Bit Low-Noise Integrating ADC
  • No Calibration Required
  • Autoscan Conversions
MAX6638
Temperature Monitor with Dual Serial Interface
MAX6638: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX6638 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed