MAX6630
PRODUCTION12-Bit + Sign Digital Temperature Sensors with Serial Interface
- Part Models
- 4
- 1ku List Price
- Starting From $2.23
Overview
- Low Power Consumption
- 32µA typ (MAX6631/MAX6632)
- 200µA typ (MAX6629/MAX6630)
- 12-Bit + Sign Resolution with 0.0625°C/LSB
- Accuracy
- ±1°C (max) from 0°C to +70°C
- +150°C Extended Temperature Range
- SPI-Compatible Serial Interface
- +3.0V to +5.5V Supply Range
- 6-Pin TDFN and SOT23 Packages
- Lead-Free Version Available (TDFN Package)
The MAX6629–MAX6632 are local digital temperature sensors with an SPI-compatible serial interface. The temperature is converted to a 12-bit + sign word with a resolution of 0.0625°C/LSB. An extended temperature range provides useful readings up to +150°C.
These sensors are 3-wire serial interface SPI compatible, allowing the MAX6629–MAX6632 to be readily connected to a variety of microcontrollers (µCs). The MAX6629–MAX6632 are read-only devices, simplifying their use in systems where only temperature data is required.
All four digital temperature sensors require very little supply current, making them ideal for portable systems. The MAX6631/MAX6632 perform a temperature-to-digital conversion once every 8s and require minimal average supply current, 32µA (typ). The MAX6629/MAX6630 perform a conversion once every 0.5s and require only 200µA (typ) supply current. Any of these temperature sensors can perform conversions more often—up to approximately four conversions per second by reading the conversion results more often.
Applications
- Cellular
- Hard Disk Drive
- HVACs
- Industrial Control
- Systems
Documentation
Data Sheet 1
Reliability Data 1
Design Note 1
Technical Articles 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX6630MTT+ | Thin Dual Flatpack No Leads, Exposed Pad | ||
| MAX6630MTT+T | Thin Dual Flatpack No Leads, Exposed Pad | ||
| MAX6630MUT+ | SOT_23 | ||
| MAX6630MUT+T | SOT_23 |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareEvaluation Kits
Latest Discussions
No discussions on MAX6630 yet. Have something to say?
Start a Discussion on EngineerZone®