MAX6628
PRODUCTIONRemote ±1°C Accurate Digital Temperature Sensors with SPI-Compatible Serial Interface
First Remote SPI-Compatible Temperature Sensors in SOT Packages ±1°C Accurate with 12-Bit +0.0625°C Resolution
- Part Models
- 4
- 1ku List Price
- Starting From $3.95
Overview
- Accuracy
- ±1°C (max) from 0°C ≤ TRJ ≤ +125°C, TA = +30°C
- ±2.4°C (max) from -55°C ≤ TRJ ≤ +100°C,
- 0°C ≤ TA ≤ +70°C
- 12-Bit + Sign, 0.0625°C Resolution
- Low Power Consumption
- 30µA (typ) (MAX6628)
- 200µA (typ) (MAX6627)
- Operating Temperature Range (-55°C to +125°C)
- Measurement Temperature Range, Remote Junction (-55°C to +145°C)
- 0.5s (MAX6627) or 8s (MAX6628) Conversion Rate
- SPI-Compatible Interface
- +3.0V to +5.5V Supply Range
- 8-Pin SOT23 and TDFN Packages
- Lead-Free Version Available (TDFN Package)
The MAX6627/MAX6628 precise digital temperature sensors report the temperature of a remote sensor. The remote sensor is a diode-connected transistor, typically a low-cost, easily mounted 2N3904 NPN type that replaces conventional thermistors or thermocouples. The MAX6627/MAX6628 can also measure the die temperature of other ICs, such as microprocessors (µPs) or microcontrollers (µCs) that contain an on-chip, diode-connected transistor.
Remote accuracy is ±1°C when the temperature of the remote diode is between 0°C and +125°C and the temperature of the MAX6627/MAX6628 is +30°C. The temperature is converted to a 12-bit + sign word with 0.0625°C resolution. The architecture of the device is capable of interpreting data as high as +145°C from the remote sensor. The MAX6627/MAX6628 temperature should never exceed +125°C.
These sensors are 3-wire serial interface SPI-compatible, allowing the MAX6627/MAX6628 to be readily connected to a variety of µCs. The MAX6627/MAX6628 are read-only devices, simplifying their use in systems where only temperature data is required.
Two conversion rates are available, one that continuously converts data every 0.5s (MAX6627), and one that converts data every 8s (MAX6628). The slower version provides minimal power consumption under all operating conditions (30µA, typ). Either device can be read at any time and provide the data from the last conversion.
Both devices operate with supply voltages between +3.0V and +5.5V, are specified between -55°C and +125°C, and come in space-saving 8-pin SOT23 and lead-free TDFN packages.
Applications
- Hard Disk Drive
- Industrial Control Systems
- Notebooks, PCs
- Smart Battery Packs/Chargers
Documentation
Data Sheet 1
Technical Articles 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX6628MKA+ | SOT_23 | ||
| MAX6628MKA+T | SOT_23 | ||
| MAX6628MTA+ | Thin Dual Flatpack No Leads, Exposed Pad | ||
| MAX6628MTA+T | Thin Dual Flatpack No Leads, Exposed Pad |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Apr 20, 2026 - 2571C PIN/ERRATA |
||
| MAX6628MKA+ | PRODUCTION | |
|
Apr 27, 2024 - 2400 ASSEMBLY |
||
| MAX6628MTA+ | PRODUCTION | |
| MAX6628MTA+T | PRODUCTION | |
|
Jun 20, 2016 - 1612 ASSEMBLY |
||
| MAX6628MTA+ | PRODUCTION | |
| MAX6628MTA+T | PRODUCTION | |
|
Apr 20, 2026 - 2571D PIN/ERRATA |
||
| MAX6628MTA+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Temperature Sensors 4 | ||
| MAX6629 | PRODUCTION | 12-Bit + Sign Digital Temperature Sensors with Serial Interface |
| MAX6630 | PRODUCTION | 12-Bit + Sign Digital Temperature Sensors with Serial Interface |
| MAX6631 | PRODUCTION | 12-Bit + Sign Digital Temperature Sensors with Serial Interface |
| MAX6632 | PRODUCTION | 12-Bit + Sign Digital Temperature Sensors with Serial Interface |
Latest Discussions
No discussions on MAX6628 yet. Have something to say?
Start a Discussion on EngineerZone®