MAX6612
PRODUCTIONHigh-Slope, Low-Power, Analog Temperature Sensor in an SC70 Package
- Part Models
- 2
- 1ku List Price
- Starting From $0.83
Overview
The MAX6612 is a low-power precision analog output temperature sensor in a tiny 5-pin SC70 package. The sensitivity of the output voltage to temperature is a high 19.53mV/°C. This sensitivity provides superior noise immunity. The voltage/temperature slope is chosen to provide convenient bit weights when the MAX6612 drives the input of an ADC with a 2.5V or 5V reference.
The MAX6612 provides an analog voltage output proportional to temperature. Accuracy is ±1.2°C (max) at +25°C, ±3.0°C (max) from TA = 0°C to +70°C, and ±5.5°C (max) from TA = -10°C to +125°C. Useful measurements can be obtained at temperatures as high as +150°C. Self-heating effects are negligible due to the low current consumption of the part.
Unlike many analog temperature sensors, the MAX6612 is stable with large capacitive loads. Any capacitive load greater than or equal to 1000pF yields stable operation, providing broad flexibility in board-level design.
The operating temperature range varies with the supply voltage, with a higher supply voltage enabling a wider temperature range. The MAX6612 can be used over a range of -10°C to +125°C with a supply voltage of 3.3V or greater. For applications with a supply voltage of 2.4V, the MAX6612 can be used over a temperature range of -10°C to +70°C.
Applications
- Battery Packs
- GPS Equipment
- Home Appliances
- Industrial Equipment
- Medical Instruments
- Portable Equipment
- Wireless Base Stations
Documentation
Data Sheet 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX6612MXK+ | SC70 | ||
| MAX6612MXK+T | SC70 |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Apr 20, 2026 - 2571 PIN/ERRATA |
||
| MAX6612MXK+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
Latest Discussions
No discussions on MAX6612 yet. Have something to say?
Start a Discussion on EngineerZone®