MAX6510
PRODUCTIONResistor-Programmable SOT Temperature Switches
Resistor-Programmable Temp Comparators in a SOT23!
- Part Models
- 4
- 1ku List Price
- Starting From $1.34
Overview
- ±0.5°C Threshold Accuracy
- ±4.7°C (max) Threshold Accuracy (-40°C to +125°C)
- Temperature Threshold Set by a 1% External Resistor
- Set-Hot or Set-Cold Option
- Low 32µA Supply Current
- Open-Drain, Push-Pull Outputs; Open-Drain with Internal Pull-Up Resistor
- Pin-Selectable 2°C or 10°C Hysteresis
- SOT23 Packages
Applications
- µP Temperature Monitoring in High-Speed Computers
- Fan Control
- Temperature Alarms
- Temperature Control
Documentation
Data Sheet 1
Design Note 1
Technical Articles 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX6510CAUT+ | SOT_23 | ||
| MAX6510CAUT+T | SOT_23 | ||
| MAX6510HAUT+ | SOT_23 | ||
| MAX6510HAUT+T | SOT_23 |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Apr 20, 2026 - 2571C PIN/ERRATA |
||
| MAX6510CAUT+ | PRODUCTION | |
| MAX6510CAUT+T | PRODUCTION | |
| MAX6510HAUT+ | PRODUCTION | |
| MAX6510HAUT+T | PRODUCTION | |
|
Jan 15, 2024 - 2361P WAFER FAB |
||
| MAX6510CAUT+ | PRODUCTION | |
| MAX6510CAUT+T | PRODUCTION | |
| MAX6510HAUT+ | PRODUCTION | |
| MAX6510HAUT+T | PRODUCTION | |
|
Feb 4, 2015 - 1341_CANCELLATION ASSEMBLY |
||
| MAX6510CAUT+ | PRODUCTION | |
| MAX6510CAUT+T | PRODUCTION | |
| MAX6510HAUT+ | PRODUCTION | |
| MAX6510HAUT+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareLatest Discussions
No discussions on MAX6510 yet. Have something to say?
Start a Discussion on EngineerZone®