MAX6468
MAX6468
PRODUCTIONMicroprocessor Supervisory Reset Circuits with Edge-Triggered, One-Shot Manual Reset
- Part Models
- 6
- 1ku List Price
- Starting From $1.89
Viewing:
Overview
- Precision Factory-Set Reset Threshold Voltages for +5.0V, +3.3V, +3.0V, +2.5V, and +1.8V Supplies
- Edge-Triggered Manual Reset Input with One-Shot Pulsed Reset Output
- Two Reset Timeout Period Options (150ms min or 1200ms min)
- Immune to Short Voltage Transients
- Low Supply Current (3µA at VCC = +1.8V)
- Active-Low RESET Valid to VCC = +1V
- Active-Low Open-Drain and Push-Pull Active-Low RESET Output Options
- -40°C to +125°C Operating Temperature Range
- Small 4-Pin SC70 and SOT143 Packages
- No External Components Required
- Pin Compatible with MAX811, MAX6315, MAX6384, and MAX6386
- AEC-Q100 Qualified, Refer to Ordering Information for Specific /V Parts
The MAX6467/MAX6468 microprocessor (µP) supervisory circuits monitor single power-supply voltages from +1.8V to +5.0V and assert a reset if the supply voltage drops below its preset threshold. An edge-triggered, one-shot manual reset function ensures that the µP enters the reset mode for a fixed timeout period only, even in the event of a continuously asserted manual reset. The MAX6467/MAX6468 significantly improve system reliability compared to traditional manual reset supervisory circuits.
A variety of factory-trimmed threshold options accommodate different supply voltages and tolerances, eliminating external components. The factory-set thresholds range from +1.575V to +4.625V to monitor +5.0V, +3.3V, +3.0V, +2.5V, and +1.8V supplies with various tolerances. Reset timeout periods of 150ms (min) and 1200ms (min) are available to accommodate different µP platforms.
A single, active-low RESET output asserts when VCC drops below its threshold or if the edge-triggered active-low MR asserts low. Active-low RESET remains low for the reset timeout period after VCC rises above its threshold and for a fixed, one-shot timeout period after a manual reset input falling edge. Active-low RESET remains valid as long as VCC remains above +1V. Open-drain (MAX6467) and push-pull (MAX6468) output options provide additional flexibility in the system design.
The MAX6467/MAX6468 are offered in the space-saving 4-pin SOT143 package and the ultra-small 4-pin SC70 package and are specified over the automotive (-40°C to +125°C) temperature range.
Applications
- Automotive Products
- Cell Phones/PDAs
- Digital Cameras
- DSL Modems
- Embedded Control Systems
- Global Positioning Systems (GPS)
- Industrial Equipment
- Medical Devices
- MP3 Players
- Portable/Battery-Powered Equipment
Documentation
Data Sheet 1
Design Note 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX6468US16D3+ | SOT_23 | ||
| MAX6468US16D3+T | SOT_23 | ||
| MAX6468XS22D3+ | SC70 | ||
| MAX6468XS22D3+T | SC70 | ||
| MAX6468XS29D3+ | SC70 | ||
| MAX6468XS29D3+T | SC70 |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Feb 4, 2015 - 1341_CANCELLATION ASSEMBLY |
||
| MAX6468US16D3+ | PRODUCTION | |
| MAX6468US16D3+T | PRODUCTION | |
|
Apr 20, 2026 - 2571C PIN/ERRATA |
||
| MAX6468US16D3+T | PRODUCTION | |
|
Apr 15, 2020 - 2038N ASSEMBLY |
||
| MAX6468XS29D3+ | PRODUCTION | |
| MAX6468XS29D3+T | PRODUCTION | |
|
Apr 20, 2026 - 2571 PIN/ERRATA |
||
| MAX6468XS29D3+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Supervisory Circuits & Reset ICs 4 | ||
| MAX6384 | PRODUCTION | SC70/µDFN, Single/Dual Low-Voltage, Low-Power µP Reset Circuits |
| MAX6386 | PRODUCTION | SC70/µDFN, Single/Dual Low-Voltage, Low-Power µP Reset Circuits |
| MAX811 | PRODUCTION | 4-Pin µP Voltage Monitors with Manual Reset Input |
| MAX6315 | PRODUCTION | Open-Drain SOT µP Reset Circuit |
Latest Discussions
No discussions on MAX6468 yet. Have something to say?
Start a Discussion on EngineerZone®