MAX6463
MAX6463
PRODUCTIONUltra-Low-Power Voltage Detectors and µP Supervisory Circuits
- Part Models
- 16
- 1ku List Price
- Starting From $1.95
Viewing:
Overview
The MAX6461-MAX6466 family of ultra-low-power voltage detectors and µP reset supervisory circuits monitors battery, power-supply, and system voltages. Each circuit includes a precision bandgap reference, a comparator, internally trimmed resistor networks that set specified trip thresholds, and an internal 5% threshold hysteresis circuit (see the Functional Diagram). Output is asserted when VCC falls below the internal VTH- and remains asserted until VCC rises above VTH+ (VTH+ = VTH- x 1.05). These devices provide excellent circuit reliability and low cost by eliminating external components and adjustments when monitoring nominal system voltages from +1.6V to +5.5V. The MAX6461/MAX6462/MAX6463 are voltage detectors with a propagation delay of 17µs.
The MAX6464/MAX6465/MAX6466 are µP supervisory circuits with a minimum reset timeout period of 150ms. All devices are available with thresholds from +1.6V to +5.5V in 100mV increments.
The family is available with three output stage options: push-pull with active-low output, push-pull with active-high output, and open drain with active-low output. These devices are available in SC70 and SOT23 packages specified over the -40°C to +125°C temperature range.
Applications
- Cell Phones
- Cordless Phones
- Load Switching/Power Sequencing
- Noise-Immune µP Reset Circuits
- PDAs
- Portable Battery-Powered Equipment
- Portable Medical Devices
- Power-Supply Monitoring in Digital/Analog Systems
- Precision Battery Monitoring
Documentation
Data Sheet 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX6463UR30+ | SOT_23 | ||
| MAX6463UR30+T | SOT_23 | ||
| MAX6463UR31+ | SOT_23 | ||
| MAX6463UR31+T | SOT_23 | ||
| MAX6463XR16+ | Single Chip Package | ||
| MAX6463XR16+T | Single Chip Package | ||
| MAX6463XR18+ | Single Chip Package | ||
| MAX6463XR18+T | Single Chip Package | ||
| MAX6463XR22+ | Single Chip Package | ||
| MAX6463XR22+T | Single Chip Package | ||
| MAX6463XR26+ | Single Chip Package | ||
| MAX6463XR26+T | Single Chip Package | ||
| MAX6463XR29+ | Single Chip Package | ||
| MAX6463XR29+T | Single Chip Package | ||
| MAX6463XR30+ | Single Chip Package | ||
| MAX6463XR30+T | Single Chip Package |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Apr 20, 2026 - 2571C PIN/ERRATA |
||
| MAX6463UR30+ | PRODUCTION | |
| MAX6463UR30+T | PRODUCTION | |
| MAX6463UR31+T | PRODUCTION | |
|
Feb 4, 2015 - 1341_CANCELLATION ASSEMBLY |
||
| MAX6463UR30+ | PRODUCTION | |
| MAX6463UR30+T | PRODUCTION | |
|
Jun 29, 2018 - 1703N ASSEMBLY |
||
| MAX6463UR30+T | PRODUCTION | |
| MAX6463UR31+T | PRODUCTION | |
|
Jul 21, 2020 - 2072 MECHANICAL DATASHEET |
||
| MAX6463XR16+ | PRODUCTION | |
| MAX6463XR16+T | PRODUCTION | |
| MAX6463XR18+ | PRODUCTION | |
| MAX6463XR18+T | PRODUCTION | |
| MAX6463XR22+ | PRODUCTION | |
| MAX6463XR22+T | PRODUCTION | |
| MAX6463XR26+ | PRODUCTION | |
| MAX6463XR26+T | PRODUCTION | |
| MAX6463XR29+ | PRODUCTION | |
| MAX6463XR29+T | PRODUCTION | |
|
Apr 15, 2020 - 2038N ASSEMBLY |
||
| MAX6463XR18+ | PRODUCTION | |
| MAX6463XR18+T | PRODUCTION | |
| MAX6463XR22+ | PRODUCTION | |
| MAX6463XR22+T | PRODUCTION | |
| MAX6463XR26+ | PRODUCTION | |
| MAX6463XR26+T | PRODUCTION | |
|
Apr 20, 2026 - 2571 PIN/ERRATA |
||
| MAX6463XR22+T | PRODUCTION | |
| MAX6463XR26+T | PRODUCTION | |
| MAX6463XR29+ | PRODUCTION | |
| MAX6463XR30+ | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Supervisory Circuits & Reset ICs 16 | ||
| MAX6381 | PRODUCTION | SC70/µDFN, Single/Dual Low-Voltage, Low-Power µP Reset Circuits |
| MAX6382 | PRODUCTION | SC70/µDFN, Single/Dual Low-Voltage, Low-Power µP Reset Circuits |
| MAX6383 | PRODUCTION | SC70/µDFN, Single/Dual Low-Voltage, Low-Power µP Reset Circuits |
| MAX6384 | PRODUCTION | SC70/µDFN, Single/Dual Low-Voltage, Low-Power µP Reset Circuits |
| MAX6385 | LAST TIME BUY | SC70/µDFN, Single/Dual Low-Voltage, Low-Power µP Reset Circuits |
| MAX6386 | PRODUCTION | SC70/µDFN, Single/Dual Low-Voltage, Low-Power µP Reset Circuits |
| MAX6387 | PRODUCTION | SC70/µDFN, Single/Dual Low-Voltage, Low-Power µP Reset Circuits |
| MAX6388 | LAST TIME BUY | SC70/µDFN, Single/Dual Low-Voltage, Low-Power µP Reset Circuits |
| MAX6389 | PRODUCTION | SC70/µDFN, Single/Dual Low-Voltage, Low-Power µP Reset Circuits |
| MAX6390 | PRODUCTION | SC70/µDFN, Single/Dual Low-Voltage, Low-Power µP Reset Circuits |
| MAX6375 | PRODUCTION | 3-Pin, Ultra-Low-Power SC70/SOT23 Voltage Detectors |
| MAX6376 | PRODUCTION | 3-Pin, Ultra-Low-Power SC70/SOT23 Voltage Detectors |
| MAX6377 | PRODUCTION | 3-Pin, Ultra-Low-Power SC70/SOT23 Voltage Detectors |
| MAX6378 | PRODUCTION | 3-Pin, Ultra-Low-Power SC70/SOT23 Voltage Detectors |
| MAX6379 | PRODUCTION | 3-Pin, Ultra-Low-Power SC70/SOT23 Voltage Detectors |
| MAX6380 | PRODUCTION | 3-Pin, Ultra-Low-Power SC70/SOT23 Voltage Detectors |
Latest Discussions
No discussions on MAX6463 yet. Have something to say?
Start a Discussion on EngineerZone®