MAX6440

Obsolete

Low-Power, Single-/Dual-Level Battery Monitors with Hysteresis and Integrated µP Reset

Viewing:

Overview

  • Factory-Trimmed VBATT Threshold Options for Monitoring Single-Cell Li+ or Multicell Alkaline/NiCd/NiMH Applications
  • Immune to Short Battery Voltage Transients
  • Low Current (2.5µA typ at 3.6V)
  • Single and Dual Low-Battery Output Options
  • 150ms Minimum Active-Low LBO Timeout Period
  • Independent µP Reset with Manual Reset
  • Factory-Set Reset Thresholds for Monitoring VCC from 1.8V to 3.3V
  • Available with 150ms (min) and 1.2s (min) VCC Reset Timeout Period Options
  • -40°C to +85°C Operating Temperature Range
  • Small 6- and 8-Pin SOT23 Packages
  • No External Components
MAX6440
Low-Power, Single-/Dual-Level Battery Monitors with Hysteresis and Integrated µP Reset
MAX6439, MAX6440, MAX6441, MAX6442: Typical Application Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Battery Monitors & Fuel Gauges 12
MAX6427 PRODUCTION Low-Power, Single/Dual-Level Battery Monitors with Hysteresis
MAX6428 Obsolete Low-Power, Single/Dual-Level Battery Monitors with Hysteresis
MAX6429 Obsolete Low-Power, Single/Dual-Level Battery Monitors with Hysteresis
MAX6430 PRODUCTION Low-Power, Single/Dual-Level Battery Monitors with Hysteresis
MAX6431 Obsolete Low-Power, Single/Dual-Level Battery Monitors with Hysteresis
MAX6432 Low-Power, Single/Dual-Level Battery Monitors with Hysteresis
MAX6433 PRODUCTION Low-Power, Single/Dual-Level Battery Monitors with Hysteresis
MAX6434 PRODUCTION Low-Power, Single/Dual-Level Battery Monitors with Hysteresis
MAX6435 Obsolete Low-Power, Single/Dual-Level Battery Monitors with Hysteresis
MAX6436 PRODUCTION Low-Power, Single/Dual-Level Battery Monitors with Hysteresis
MAX6437 Obsolete Low-Power, Single/Dual-Level Battery Monitors with Hysteresis
MAX6438 Obsolete Low-Power, Single/Dual-Level Battery Monitors with Hysteresis
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX6440 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed