MAX6373

PRODUCTION

Pin-Selectable Watchdog Timers

Viewing:

Overview

  • Precision Watchdog Timer for Critical µP Applications
  • Pin-Selectable Watchdog Timeout Periods
  • Pin-Selectable Watchdog Startup Delay Periods
  • Ability to Change Watchdog Timing Characteristics Without Power Cycling
  • Open-Drain or Push-Pull Pulsed Active-Low Watchdog Output
  • Watchdog Timer Disable Feature
  • +2.5V to +5.5V Operating Voltage
  • 8µA Low Supply Current
  • No External Components Required
  • Miniature 8-Pin SOT23 Package
  • AEC-Q100 Qualified (MAX6369KA/V+ and MAX6374KA/V+ Only)

The MAX6369–MAX6374 are pin-selectable watchdog timers that supervise microprocessor (µP) activity and signal when a system is operating improperly. During normal operation, the microprocessor should repeatedly toggle the watchdog input (WDI) before the selected watchdog timeout period elapses to demonstrate that the system is processing code properly. If the µP does not provide a valid watchdog input transition before the timeout period expires, the supervisor asserts a watchdog (active-low WDO) output to signal that the system is not executing the desired instructions within the expected time frame. The watchdog output pulse can be used to reset the µP or interrupt the system to warn of processing errors.

The MAX6369–MAX6374 are flexible watchdog timer supervisors that can increase system reliability through notification of code execution errors. The family offers several pin-selectable watchdog timing options to match a wide range of system timing applications:

  • Watchdog startup delay: provides an initial delay before the watchdog timer is started.
  • Watchdog timeout period: normal operating watchdog timeout period after the initial startup delay.
  • Watchdog output/timing options: open drain (100ms) or push-pull (1ms).
The MAX6369-MAX6374 operate over a +2.5V to +5.5V supply range and are available in miniature 8-pin SOT23 packages.

Applications

  • Automotive
  • Critical µP and Microcontroller (µC) Monitoring
  • Embedded Control Systems
  • Industrial Controllers
  • Networking
  • Telecommunications

MAX6373
Pin-Selectable Watchdog Timers
MAX6369, MAX6370, MAX6371, MAX6372, MAX6373, MAX6374: Functional Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Circuit Monitors 2
MAX836 PRODUCTION 4-Pin Micropower Voltage Monitors
MAX837 PRODUCTION 4-Pin Micropower Voltage Monitors
Comparators 4
MAX9040 PRODUCTION Micropower, Single-Supply, UCSP/SOT23 Comparator + Precision Reference ICs
MAX9041 PRODUCTION Micropower, Single-Supply, UCSP/SOT23 Comparator + Precision Reference ICs
MAX9050 PRODUCTION Micropower, Single-Supply, UCSP/SOT23 Comparator + Precision Reference ICs
MAX9051 PRODUCTION Micropower, Single-Supply, UCSP/SOT23 Comparator + Precision Reference ICs
Supervisory Circuits & Reset ICs 9
MAX6806 PRODUCTION Voltage Detectors
MAX6807 Voltage Detectors
MAX6808 PRODUCTION Voltage Detectors
MAX6326 PRODUCTION 3-Pin, Ultra-Low-Power SC70/SOT µP Reset Circuits
MAX6327 PRODUCTION 3-Pin, Ultra-Low-Power SC70/SOT µP Reset Circuits
MAX6328 PRODUCTION 3-Pin, Ultra-Low-Power SC70/SOT µP Reset Circuits
MAX6346 PRODUCTION 3-Pin, Ultra-Low-Power SC70/SOT µP Reset Circuits
MAX6347 PRODUCTION 3-Pin, Ultra-Low-Power SC70/SOT µP Reset Circuits
MAX6348 PRODUCTION 3-Pin, Ultra-Low-Power SC70/SOT µP Reset Circuits
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed