MAX6367H

PRODUCTION

SOT23, Low-Power µP Supervisory Circuits with Battery Backup and Chip-Enable Gating

Industry's Only SOT23 µP Supervisory Circuit with Battery Backup and Chip-Enable Gating

Viewing:

Overview

  • Low +1.2V Operating Supply Voltage (VCC or VBATT)
  • Precision Monitoring of +5.0, +3.3V, +3.0V, and +2.5V Power-Supply Voltages
  • On-Board Gating of Chip-Enable Signals, 1.5ns Propagation Delay
  • Debounced Manual Reset Input (MAX6365)
  • Watchdog Timer, 1.6s Timeout (MAX6366)
  • Battery-On Output Indicator (MAX6367)
  • Auxiliary User-Adjustable RESET IN (MAX6368)
  • Low 10µA Quiescent Supply Current
  • Three Available Output Structures
    • Push-Pull Active-Low RESET
    • Open-Drain Active-Low RESET
    • Open-Drain RESET
  • RESET/Active-Low RESET Valid Down to 1.2V Guaranteed
    • (VCC or VBATT)
  • Power-Supply Transient Immunity
  • 150ms min Reset Timeout Period
  • Miniature 8-Pin SOT23 Package

The MAX6365–MAX6368 supervisory circuits simplify power-supply monitoring, battery-backup control functions, and memory write protection in microprocessor (µP) systems. The circuits significantly improve the size, accuracy, and reliability of modern systems with an ultra-small integrated solution.

These devices perform four basic system functions:

  1. Provide a µP reset output during VCC supply power-up, power-down, and brownout conditions.
  2. Internally control VCC to backup-battery switching to maintain data or low-power operation for CMOS RAM, CMOS µPs, real-time clocks, and other digital logic when the main supply fails.
  3. Provide memory write protection through internal chip-enable gating during supply or processor faults.
  4. Include one of the following options: a manual reset input (MAX6365), a watchdog timer function (MAX6366), a battery-on output (MAX6367), or an auxiliary user-adjustable reset input (MAX6368).
The MAX6365–MAX6368 operate from VCC supply voltages as low as 1.2V. The factory preset reset threshold voltages range from 2.32V to 4.63V (see Ordering Information in the full data sheet). In addition, each part is offered in three reset output versions: push-pull active low, open-drain active low, or open-drain active high (see Selector Guide in the full data sheet). The MAX6365–MAX6368 are available in miniature 8-pin SOT23 packages.

Applications

  • Computers: Desktop, Workstation, Server
  • Notebook Computers
  • Palmtop Computers
  • Pen Entry Palmtops
  • Portable Patient Monitoring/Drug Delivery
  • Portable Test Meters
  • POS Terminals
  • Printers and Faxes
  • Programmable Logic Controllers

MAX6367H
SOT23, Low-Power µP Supervisory Circuits with Battery Backup and Chip-Enable Gating
MAX6365, MAX6366, MAX6367, MAX6368: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Supervisory Circuits & Reset ICs 11
MAX6361 PRODUCTION SOT23, Low-Power Microprocessor Supervisory Circuits with Battery Backup
MAX6362 PRODUCTION SOT23, Low-Power Microprocessor Supervisory Circuits with Battery Backup
MAX6363 PRODUCTION SOT23, Low-Power Microprocessor Supervisory Circuits with Battery Backup
MAX6364 PRODUCTION SOT23, Low-Power Microprocessor Supervisory Circuits with Battery Backup
MAX691A PRODUCTION Microprocessor Supervisory Circuits
MAX793 PRODUCTION 3.0V/3.3V Adjustable Microprocessor Supervisory Circuits
MAX794 PRODUCTION 3.0V/3.3V Adjustable Microprocessor Supervisory Circuits
MAX795 PRODUCTION 3.0V/3.3V Adjustable Microprocessor Supervisory Circuits
MAX807 PRODUCTION Full-Featured µP Supervisory Circuit with ±1.5% Reset Accuracy
MAX808 PRODUCTION 8-Pin µP Supervisory Circuits with ±1.5% Reset Accuracy
MAX818 PRODUCTION +5V Microprocessor Supervisory Circuits
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX6367H yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed