MAX6365P
MAX6365P
PRODUCTIONSOT23, Low-Power µP Supervisory Circuits with Battery Backup and Chip-Enable Gating
Industry's Only SOT23 µP Supervisory Circuit with Battery Backup and Chip-Enable Gating
- Part Models
- 10
- 1ku List Price
- Starting From $3.68
Viewing:
Overview
- Low +1.2V Operating Supply Voltage (VCC or VBATT)
- Precision Monitoring of +5.0, +3.3V, +3.0V, and +2.5V Power-Supply Voltages
- On-Board Gating of Chip-Enable Signals, 1.5ns Propagation Delay
- Debounced Manual Reset Input (MAX6365)
- Watchdog Timer, 1.6s Timeout (MAX6366)
- Battery-On Output Indicator (MAX6367)
- Auxiliary User-Adjustable RESET IN (MAX6368)
- Low 10µA Quiescent Supply Current
- Three Available Output Structures
- Push-Pull Active-Low RESET
- Open-Drain Active-Low RESET
- Open-Drain RESET
- RESET/Active-Low RESET Valid Down to 1.2V Guaranteed
- (VCC or VBATT)
- Power-Supply Transient Immunity
- 150ms min Reset Timeout Period
- Miniature 8-Pin SOT23 Package
The MAX6365–MAX6368 supervisory circuits simplify power-supply monitoring, battery-backup control functions, and memory write protection in microprocessor (µP) systems. The circuits significantly improve the size, accuracy, and reliability of modern systems with an ultra-small integrated solution.
These devices perform four basic system functions:
- Provide a µP reset output during VCC supply power-up, power-down, and brownout conditions.
- Internally control VCC to backup-battery switching to maintain data or low-power operation for CMOS RAM, CMOS µPs, real-time clocks, and other digital logic when the main supply fails.
- Provide memory write protection through internal chip-enable gating during supply or processor faults.
- Include one of the following options: a manual reset input (MAX6365), a watchdog timer function (MAX6366), a battery-on output (MAX6367), or an auxiliary user-adjustable reset input (MAX6368).
Applications
- Computers: Desktop, Workstation, Server
- Notebook Computers
- Palmtop Computers
- Pen Entry Palmtops
- Portable Patient Monitoring/Drug Delivery
- Portable Test Meters
- POS Terminals
- Printers and Faxes
- Programmable Logic Controllers
Documentation
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX6365PKA26+ | Small-Outline Transistor Package | ||
| MAX6365PKA26+T | Small-Outline Transistor Package | ||
| MAX6365PKA29+ | Small-Outline Transistor Package | ||
| MAX6365PKA29+T | Small-Outline Transistor Package | ||
| MAX6365PKA31+ | Small-Outline Transistor Package | ||
| MAX6365PKA31+T | Small-Outline Transistor Package | ||
| MAX6365PKA44+ | Small-Outline Transistor Package | ||
| MAX6365PKA44+T | Small-Outline Transistor Package | ||
| MAX6365PKA46+ | Small-Outline Transistor Package | ||
| MAX6365PKA46+T | Small-Outline Transistor Package |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Apr 20, 2026 - 2571C PIN/ERRATA |
||
| MAX6365PKA26+ | PRODUCTION | |
| MAX6365PKA26+T | PRODUCTION | |
| MAX6365PKA29+T | PRODUCTION | |
| MAX6365PKA31+T | PRODUCTION | |
| MAX6365PKA46+T | PRODUCTION | |
|
Jun 29, 2018 - 1703N ASSEMBLY |
||
| MAX6365PKA29+T | PRODUCTION | |
|
Nov 1, 2021 - 2209 ASSEMBLY |
||
| MAX6365PKA31+ | PRODUCTION | |
| MAX6365PKA31+T | PRODUCTION | |
| MAX6365PKA46+ | PRODUCTION | |
| MAX6365PKA46+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Supervisory Circuits & Reset ICs 11 | ||
| MAX6361 | PRODUCTION | SOT23, Low-Power Microprocessor Supervisory Circuits with Battery Backup |
| MAX6362 | PRODUCTION | SOT23, Low-Power Microprocessor Supervisory Circuits with Battery Backup |
| MAX6363 | PRODUCTION | SOT23, Low-Power Microprocessor Supervisory Circuits with Battery Backup |
| MAX6364 | PRODUCTION | SOT23, Low-Power Microprocessor Supervisory Circuits with Battery Backup |
| MAX691A | PRODUCTION | Microprocessor Supervisory Circuits |
| MAX793 | PRODUCTION | 3.0V/3.3V Adjustable Microprocessor Supervisory Circuits |
| MAX794 | PRODUCTION | 3.0V/3.3V Adjustable Microprocessor Supervisory Circuits |
| MAX795 | PRODUCTION | 3.0V/3.3V Adjustable Microprocessor Supervisory Circuits |
| MAX807 | PRODUCTION | Full-Featured µP Supervisory Circuit with ±1.5% Reset Accuracy |
| MAX808 | PRODUCTION | 8-Pin µP Supervisory Circuits with ±1.5% Reset Accuracy |
| MAX818 | PRODUCTION | +5V Microprocessor Supervisory Circuits |
Latest Discussions
No discussions on MAX6365P yet. Have something to say?
Start a Discussion on EngineerZone®