MAX6338
MAX6338
PRODUCTIONQuad Voltage Monitor with Four Outputs in µMax Package
Industry's Only Quad Voltage Monitors in µMAX Package
- Part Models
- 27
- 1ku List Price
- Starting From $3.57
Viewing:
Overview
- Monitors Four Voltages (Factory Programmed or User Adjustable)
- +5.0V, +3.3V, +3.0V, +2.5V, +1.8V, -5.0V (nominal) or User-Adjustable Settings
- Low 25µA Supply Current
- Four Independent, Open-Drain, Active-Low Outputs
- +2.5V to +5.5V Supply Voltage Range
- Guaranteed from -40°C to +85°C
- No External Components Required
- Small 10-Pin µMAX Package
The MAX6338 quad voltage monitor is capable of monitoring up to four supplies without any external components. A variety of factory-trimmed threshold voltages and supply tolerances are available to optimize the MAX6338 for specific applications. The selection includes input options for monitoring +5.0V, +3.3V, +3.0V, +2.5V, +1.8V, and -5.0V voltages. An additional high-input impedance comparator option can be used as an adjustable voltage monitor, general-purpose comparator, or digital level translator.
Each of the monitored voltages is available with trip thresholds to support power-supply tolerances of either 5% or 10% below the nominal voltage. An internal bandgap reference ensures accurate trip thresholds across the extended (-40°C to +85°C) operating temperature range.
The MAX6338 consumes 25µA (typ) supply current and operates with supply voltages from +2.5V to +5.5V. An internal undervoltage lockout circuit forces all four digital outputs low when VCC drops below the minimum operating voltage. The four digital outputs all have weak internal pull-ups to VCC, allowing wire-ORed connection. Each input threshold voltage has an independent output.
The MAX6338 is available in a 10-pin µMAX® package.
Applications
- Computers: Desktop, Workstation, Server
- Data Storage Equipment
- High-End Printers
- Industrial Equipment
- Network Equipment
- Set-Top Boxes
- Telecommunications
Documentation
Data Sheet 1
Design Note 1
Technical Articles 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX6338AUB+ | MINI_SO | ||
| MAX6338AUB+T | MINI_SO | ||
| MAX6338BUB+ | MINI_SO | ||
| MAX6338BUB+T | MINI_SO | ||
| MAX6338CUB+ | MINI_SO | ||
| MAX6338CUB+T | MINI_SO | ||
| MAX6338DUB+ | MINI_SO | ||
| MAX6338DUB+T | MINI_SO | ||
| MAX6338GUB+ | MINI_SO | ||
| MAX6338GUB/GG8 | Micro-MAX, Thin Shrink Small-Outline | ||
| MAX6338IUB+ | MINI_SO | ||
| MAX6338IUB+T | MINI_SO | ||
| MAX6338JUB+ | MINI_SO | ||
| MAX6338JUB+T | MINI_SO | ||
| MAX6338KUB+ | MINI_SO | ||
| MAX6338KUB+T | MINI_SO | ||
| MAX6338LUB+ | MINI_SO | ||
| MAX6338LUB+T | MINI_SO | ||
| MAX6338LUB/GG8 | Micro-MAX, Thin Shrink Small-Outline | ||
| MAX6338MUB+ | MINI_SO | ||
| MAX6338MUB+T | MINI_SO | ||
| MAX6338NUB+ | MINI_SO | ||
| MAX6338NUB+T | MINI_SO | ||
| MAX6338OUB+ | MINI_SO | ||
| MAX6338OUB+T | MINI_SO | ||
| MAX6338PUB+ | MINI_SO | ||
| MAX6338PUB+T | MINI_SO |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jul 3, 2023 - 2361NA WAFER FAB |
||
| MAX6338AUB+ | PRODUCTION | |
| MAX6338AUB+T | PRODUCTION | |
| MAX6338BUB+ | PRODUCTION | |
| MAX6338BUB+T | PRODUCTION | |
| MAX6338GUB+ | ||
| MAX6338IUB+ | PRODUCTION | |
| MAX6338IUB+T | PRODUCTION | |
| MAX6338JUB+ | PRODUCTION | |
| MAX6338JUB+T | PRODUCTION | |
| MAX6338KUB+ | PRODUCTION | |
| MAX6338KUB+T | PRODUCTION | |
| MAX6338LUB+ | PRODUCTION | |
| MAX6338LUB+T | PRODUCTION | |
|
Sep 19, 2018 - 1753N ASSEMBLY |
||
| MAX6338AUB+ | PRODUCTION | |
| MAX6338AUB+T | PRODUCTION | |
| MAX6338BUB+ | PRODUCTION | |
| MAX6338BUB+T | PRODUCTION | |
| MAX6338CUB+ | PRODUCTION | |
| MAX6338CUB+T | PRODUCTION | |
| MAX6338DUB+ | PRODUCTION | |
| MAX6338DUB+T | PRODUCTION | |
| MAX6338GUB+ | ||
| MAX6338MUB+ | PRODUCTION | |
| MAX6338MUB+T | PRODUCTION | |
| MAX6338NUB+ | PRODUCTION | |
| MAX6338OUB+ | PRODUCTION | |
| MAX6338OUB+T | PRODUCTION | |
| MAX6338PUB+ | PRODUCTION | |
| MAX6338PUB+T | PRODUCTION | |
|
Apr 20, 2026 - 2571B PIN/ERRATA |
||
| MAX6338BUB+T | PRODUCTION | |
| MAX6338CUB+T | PRODUCTION | |
| MAX6338DUB+T | PRODUCTION | |
| MAX6338LUB+T | PRODUCTION | |
| MAX6338MUB+T | PRODUCTION | |
| MAX6338OUB+T | PRODUCTION | |
| MAX6338PUB+T | PRODUCTION | |
|
Apr 27, 2023 - 2361N1 WAFER FAB |
||
| MAX6338CUB+ | PRODUCTION | |
| MAX6338CUB+T | PRODUCTION | |
| MAX6338DUB+ | PRODUCTION | |
| MAX6338DUB+T | PRODUCTION | |
| MAX6338MUB+ | PRODUCTION | |
| MAX6338MUB+T | PRODUCTION | |
| MAX6338NUB+ | PRODUCTION | |
| MAX6338OUB+ | PRODUCTION | |
| MAX6338OUB+T | PRODUCTION | |
| MAX6338PUB+ | PRODUCTION | |
| MAX6338PUB+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Circuit Monitors 6 | ||
| MAX8213A | Five Universal Voltage Monitors, Complete µP Voltage Monitoring | |
| MAX8213B | Five Universal Voltage Monitors, Complete µP Voltage Monitoring | |
| MAX8214A | Five Universal Voltage Monitors, Complete µP Voltage Monitoring | |
| MAX8214B | Five Universal Voltage Monitors, Complete µP Voltage Monitoring | |
| MAX8215 | PRODUCTION | ±5V, ±12V (±15V) Dedicated Microprocessor Voltage Monitors |
| MAX8216 | PRODUCTION | ±5V, ±12V (±15V) Dedicated Microprocessor Voltage Monitors |
| Comparators 5 | ||
| MAX924 | PRODUCTION | Ultra Low-Power, Single/Dual-Supply Comparators |
| MAX934 | PRODUCTION | Ultra-Low-Power, Low-Cost Comparators with 2% Reference |
| MAX968 | PRODUCTION | Single/Dual/Quad, Micropower, Ultra-Low-Voltage, Rail-to-Rail I/O Comparators |
| MAX974 | PRODUCTION | Ultra-Low-Power, Open-Drain, Single/Dual-Supply Comparators |
| MAX984 | PRODUCTION | Ultra-Low-Power, Open-Drain, Single/Dual-Supply Comparators |
Latest Discussions
No discussions on MAX6338 yet. Have something to say?
Start a Discussion on EngineerZone®