MAX6329
MAX6329
PRODUCTION150mA, SOT23, Low-Dropout Linear Regulators with Internal Microprocessor Reset Circuit
Fully-Integrated LDO and µP Supervisory Reset in a SOT23 Package
- Part Models
- 4
- 1ku List Price
- Starting From $2.68
Viewing:
Overview
- Preset +3.3V/+2.5V/+1.8V or Adjustable Regulator Output
- ±3.0% Regulator Accuracy Over the Specifed Operating Range
- 25µA Supply Current
- Low 180mV Dropout at 100mA Load
- Small Output Capacitor (1µF min ceramic or tantalum)
- Zero Reverse Leakage Current
- Thermal and Short-Circuit Protection
- Integrated Microprocessor Reset Circuit with 100ms (min) Timeout
- Open-Drain and Push-Pull Reset Outputs
- Regulator Shutdown Input (MAX6329) or Manual Reset Input (MAX6349)
- 6-Pin SOT23 Package
The MAX6329/MAX6349 are low-dropout, micropower linear voltage regulators with integrated microprocessor reset circuits. Each is available with preset +3.3V, +2.5V, +1.8V, or adjustable output voltages and can deliver up to 150mA load current. Employing internal P-channel MOSFET pass transistors, the devices consume only 25µA supply current, independent of the device load. The low supply current, low dropout voltage, and integrated reset functionality make these devices ideal for battery powered portable equipment.
The MAX6329/MAX6349 include an internal reset circuit that indicates when the regulator output drops below standard microprocessor supply tolerances (-5% or -10%). The reset output remains asserted for 100ms (min) after the regulator output exceeds the selected reset threshold, ensuring that supply voltages and clock oscillators have stabilized before processor activity is enabled. Reset outputs are available in push-pull (active-low or -high) and open-drain (active-low) options. The internal reset circuit replaces external microprocessor supervisors or RC-based reset time delays.
The MAX6329/MAX6349 are optimized for use with a 1µF (min) output capacitor. The regulator output voltage is adjustable with an external resistor-divider network at SET (reset threshold voltages track the desired output voltage). Each device includes thermal shutdown protection, output short-circuit protection, and reverse leakage protection. The MAX6329 includes a shutdown feature to reduce regulator current below 1µA (max) and the MAX6349 offers a manual reset input to assert a microprocessor reset while the regulator output is within specification.
Applications
- Audio Systems
- Cordless Phones
- Electronic Planners
- Global Positioning Systems (GPS)
- Handheld Instruments (PDAs, Palmtops)
- Modems
- Palmtop Computers
- PCMCIA Cards
- USB Devices
Documentation
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX6329TLUT+ | SOT_23 | ||
| MAX6329TLUT+T | SOT_23 | ||
| MAX6329TPUT+ | SOT_23 | ||
| MAX6329TPUT+T | SOT_23 |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jan 11, 2021 - 1703RN ASSEMBLY |
||
| MAX6329TLUT+ | PRODUCTION | |
| MAX6329TLUT+T | PRODUCTION | |
| MAX6329TPUT+ | PRODUCTION | |
| MAX6329TPUT+T | PRODUCTION | |
|
Feb 4, 2015 - 1341_CANCELLATION ASSEMBLY |
||
| MAX6329TLUT+ | PRODUCTION | |
| MAX6329TLUT+T | PRODUCTION | |
| MAX6329TPUT+ | PRODUCTION | |
| MAX6329TPUT+T | PRODUCTION | |
|
Apr 20, 2026 - 2571C PIN/ERRATA |
||
| MAX6329TLUT+T | PRODUCTION | |
| MAX6329TPUT+ | PRODUCTION | |
| MAX6329TPUT+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| LDO Linear Regulators 6 | ||
| MAX8875 | PRODUCTION | 150mA, Low-Dropout Linear Regulator with Power OK Output |
| MAX8873 | PRODUCTION | Low-Dropout 120mA Linear Regulators |
| MAX8874 | PRODUCTION | Low-Dropout 120mA Linear Regulators |
| MAX8885 | PRODUCTION | 150mA, Low-Dropout Linear Regulator with Power OK Output |
| MAX8877 | PRODUCTION | Low-Noise, Low-Dropout, 150mA Linear Regulators with '2982 Pinout |
| MAX8878 | PRODUCTION | Low-Noise, Low-Dropout, 150mA Linear Regulators with '2982 Pinout |
Latest Discussions
No discussions on MAX6329 yet. Have something to say?
Start a Discussion on EngineerZone®