MAX5969C
MAX5969C
NOT RECOMMENDED FOR NEW DESIGNSIEEE 802.3af/at-Compliant, Powered Device Interface Controllers with Integrated Power MOSFET
100V, IEEE 802.3af/at PD Interface Controllers with Sleep Mode Save Power
- Part Models
- 2
- 1ku List Price
- price unavailable
Viewing:
Overview
- Sleep Mode and Green Power
- IEEE 802.3af/at Compliant
- 2-Event Classification or an External Wall Adapter Indicator Output
- Simplified Wall Adapter Interface
- PoE Classification 0–5
- 100V Input Absolute Maximum Rating
- Inrush Current Limit of 180mA Maximum
- Current Limit During Normal Operation Between 720mA and 880mA
- Current Limit and Foldback
- Legacy UVLO at 36V
- LED Driver with Programmable LED Current
- Overtemperature Protection
- Thermally Enhanced, 5mm x 5mm, 16-Pin TQFN
The MAX5969C/MAX5969E provide a complete interface for a powered device (PD) to comply with the IEEE® 802.3af/at standard in a power-over-Ethernet (PoE) system. The MAX5969C/MAX5969E provide the PD with a detection signature, classification signature, and an integrated isolation power switch with inrush current control. During the inrush period, the MAX5969C/MAX5969E limit the current to less than 180mA before switching to the higher current limit (720mA to 880mA) when the isolation power MOSFET is fully enhanced. The devices feature an input UVLO with wide hysteresis and long deglitch time to compensate for twisted-pair cable resistive drop and to assure glitch-free transition during power-on/-off conditions. The MAX5969C/MAX5969E can withstand up to 100V at the input.
The MAX5969C/MAX5969E support a 2-Event classification method as specified in the IEEE 802.3at standard and provide a signal to indicate when probed by a Type 2 power sourcing equipment (PSE). The devices detect the presence of a wall adapter power source connection and allow a smooth switch over from the PoE power source to the wall power adaptor.
The MAX5969C/MAX5969E also provide a power-good (PG) signal, two-step current limit and foldback, over-temperature protection, and di/dt limit. A sleep mode feature in the MAX5969C/MAX5969E provides low power consumption while supporting Maintain Power Signature (MPS). A green sleep mode feature in the MAX5969C/MAX5969E further reduces power consumption to comply with green power requirements while still supporting MPS. The MAX5969C/MAX5969E also feature an LED driver that is automatically activated during sleep mode or manually activated during normal operation. During sleep mode, the LED driver sources a periodic current (ILED) at 250Hz (MAX5969C) or 15.625kHz (MAX5969E).
The MAX5969C/MAX5969E are available in a 16-pin, 5mm x 5mm TQFN power package. These devices are rated over the -40°C to +85°C extended temperature range.
Applications
- Cameras
- IEEE 802.3af/at Powered Devices
- IP Phones, Wireless Access Nodes, IP Security
- WiMAX™ Base Stations
Documentation
Request an NDA
Complete documentation is available upon completion of a Non-Disclosure Agreement (NDA).
Request an NDAVideo 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX5969CETE+ | 16-Lead TQFN (5mm x 5mm x 0.75mm) | ||
| MAX5969CETE+T | 16-Lead TQFN (5mm x 5mm x 0.75mm) |
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareLatest Discussions
No discussions on MAX5969C yet. Have something to say?
Start a Discussion on EngineerZone®