MAX5924
PRODUCTION1V to 13.2V, n-Channel Hot-Swap Controllers Require No Sense Resistor
- Part Models
- 6
- 1ku List Price
- Starting From $3.32
Overview
- Hot Swap 1V to 13.2V with VCC > 2.25V
- Drive High-Side n-Channel MOSFET
- Operation With or Without RSENSE
- Temperature-Compensated RDS(ON) Sensing
- Protected During Turn-On into Shorted Load
- Adjustable Circuit-Breaker Threshold
- Programmable Slew-Rate Control
- Programmable Turn-On Voltage
- Autoretry or Latched Fault Management
- 10-Pin µMAX® or 16-Pin QSOP Packages
The MAX5924/MAX5925/MAX5926 1V to 13.2V hot-swap controllers allow the safe insertion and removal of circuit cards into live backplanes. These devices hot swap supplies ranging from 1V to 13.2V provided that the device supply voltage, VCC, is at or above 2.25V and the hot-swapped supply, VS, does not exceed VCC.
The MAX5924/MAX5925/MAX5926 hot-swap controllers limit the inrush current to the load and provide a circuit-breaker function for overcurrent protection. The devices operate with or without a sense resistor. When operating without a sense resistor, load-probing circuitry ensures a short circuit is not present during startup, then gradually turns on the external MOSFET. After the load probing is complete, on-chip comparators provide overcurrent protection by monitoring the voltage drop across the external MOSFET on-resistance. In the event of a fault condition, the load is disconnected.
The devises include many integrated features that reduce component count and design time, including configurable turn-on voltage, slew rate, and circuit-breaker threshold. An on-board charge pump provides the gate drive for a low-cost, external n-channel MOSFET.
The MAX5924/MAX5925/MAX5926 are available with open-drain PGOOD and/or active-low PGOOD outputs. The MAX5925/MAX5926 also feature a circuit breaker with temperature-compensated RDS(ON) sensing. The MAX5926 features a selectable 0ppm/°C or 3300ppm/°C temperature coefficient. The MAX5924 temperature coefficient is 0ppm/°C and the MAX5925 temperature coefficient is 3300ppm/°C. Autoretry and latched fault-management configurations are available (see the Selector Guide in the full data sheet).
Applications
- Base Stations
- Network Routers and Switches
- Portable Device Bays
- RAID
- Remote-Access Servers
- Servers
Documentation
Data Sheet 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX5924AEUB+ | Micro-MAX, Thin Shrink Small-Outline | ||
| MAX5924AEUB+T | Micro-MAX, Thin Shrink Small-Outline | ||
| MAX5924BEUB+ | Micro-MAX, Thin Shrink Small-Outline | ||
| MAX5924BEUB+T | Micro-MAX, Thin Shrink Small-Outline | ||
| MAX5924DEUB+ | Micro-MAX, Thin Shrink Small-Outline | ||
| MAX5924DEUB+T | Micro-MAX, Thin Shrink Small-Outline |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Apr 20, 2026 - 2571B PIN/ERRATA |
||
| MAX5924DEUB+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
Tools & Simulations
LTspice
Models for the following parts are available in LTspice:
- MAX5924A
- MAX5924B
- MAX5924C
- MAX5924D
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.
Evaluation Kits
Latest Discussions
No discussions on MAX5924 yet. Have something to say?
Start a Discussion on EngineerZone®