MAX4271

PRODUCTION

3V to 12V, Current-Limiting, Hot Swap Controllers with Autoretry, DualSpeed/BiLevel Fault Protection

3V to 12V Hot Swap Controller with Latched Protection or Auto-Retry in 8-SO

Viewing:

Overview

  • Provide Safe Hot Swap for +3V to +12V Power Supplies with Few External Components
  • Unique Current Regulation Architecture Minimizes n-FET Linear Mode Duration
  • Autoretry Feature (MAX4272/MAX4273)
  • DualSpeed/BiLevel Current Limit Protects Against Current Glitches and Short Circuits
  • Power-On RESET (MAX4273)
  • 15V Absolute Maximum Rating Protects Against Inductive Kickbacks During Board Removal
  • Internal Charge Pump Generates Gate Drive for External n-MOSFET
  • Status Output Pin Indicates Fault/Safe Condition
  • Space-Saving 8-Pin SO, 16-Pin QSOP Packages
MAX4271
3V to 12V, Current-Limiting, Hot Swap Controllers with Autoretry, DualSpeed/BiLevel Fault Protection
MAX4271, MAX4272, MAX4273: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Protection Switches & Controllers 1
MAX4370 PRODUCTION Current-Regulating Hot-Swap Controller with DualSpeed/BiLevel Fault Protection
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • MAX4271
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

MAX4273EVKIT

Evaluation Kit for the MAX4273

Features and Benefits

  • +2.7V to +13.2V Input Range
  • Output Configured for +5V (Configurable from +2.7V to +13.2V)
  • Up to 10A Capability (as Configured)
  • Demonstrates Unique Current-Regulation Architecture
  • Auxiliary VCC Feature
  • Power-On Reset Circuit
  • Configurable Autoretry
  • Adjustable N-Channel MOSFET Gate Charging Time
  • Configurable Glitch Filters
  • Also Emulates MAX4271 and MAX4272 Hot-Swap Controllers
  • Surface-Mount Components
  • Fully Assembled and Tested

Product Details

The MAX4273 evaluation kit (EV kit) is a fully assembled and tested surface-mount hot-swap controller circuit board that provides current-limiting and DualSpeed/Bi-Level™ fault protection. The circuit uses a MAX4273 IC in a 16-pin QSOP package and is configured for a +2.7V to +13.2V input voltage range.

The MAX4273 controls the N-channel MOSFET and provides current regulation during startup. Several configurations allow the MAX4273 IC’s unique current regulation architecture to be tailored to the application. The current-limiting and short-circuit protection features are configurable and demonstrate the various features provided by the MAX4273 IC.

The EV kit features a power-on reset (POR) circuit. Several configurations for autoretry, glitch filters, auxiliary VCC power, and gate drive speed are provided. The EV kit can also be reconfigured to emulate the MAX4271 and MAX4272 hot-swap controllers.

MAX4273EVKIT
Evaluation Kit for the MAX4273

Latest Discussions

No discussions on MAX4271 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed