Overview

Features and Benefits

  • VS Voltage Range: 1V to VCC
  • VCC Voltage Range: 2.25V to 13.2V
  • No RSENSE Required
  • Tracks RDS(ON) Over Temperature
  • Latch Mode
  • Adjustable Slew Rate
  • Short-Circuit Detection
  • Power-Good Output

Product Details

The MAX5926 evaluation kit (EV kit) is designed to evaluate the MAX5926 hot-swap controller. The hot-swapped supply (VS) has a range of 1V to 13.2V provided that the device supply (VCC) is at or above 2.25V and VS does not exceed VCC.

The current-trip setting is approximately 6A for a full load 5A system. The actual current-trip setting is dependent on temperature as well as the tolerances of RCB, RCBF, ICB, VCB_OS, and RDS(ON).

The MAX5926 EV kit was conveniently designed with jumpers to activate the enables (EN1, active-low EN2), fault management (LATCH), temperature coefficient tracking (TC), adjustable output slew rate (SLEW), and power-up short-circuit detection (SC_DET).

Applications

  • Base Stations
  • Network Routers and Switches
  • Portable Device Bays
  • RAID
  • Remote-Access Servers
  • Servers

Documentation & Resources