MAX5882
NOT RECOMMENDED FOR NEW DESIGNS14-Bit, 4.6Gsps Cable Downstream Direct RF Synthesis DAC
RF-DAC Enables Fully Digital Upconverter for DOCSIS 3.0-Compliant Edge QAM Devices, CMTS, and CCAP
- Part Models
- 1
- 1ku List Price
- price unavailable
Overview
- 4.6Gsps Output Update Rate
- Direct RF Synthesis from 47MHz to 1003MHz
- No Aliasing of HD3 into Cable Band
- Industry-Leading DOCSIS 3.0 Performance
Noise Floor
- -70dBc at fOUT = 900MHz, 8 Channel (256 QAM)
- -66dBc at fOUT = 900MHz, 16 Channel (256 QAM)
- -62dBc at fOUT = 900MHz, 32 Channel (256 QAM)
- -57dBc at fOUT = 500MHz, 128 Channel (256 QAM)
- High Output Power 9dBm (CW)
- Enables Low Solution Power
- 4:1 Multiplexed LVDS Inputs
- Up to 1150Mwps Each Port
- Double Data Rate (DDR) Mode
- On-Chip DLL for Input Data Synchronization
- Parity Error Flag
- Internal 50Ω Differential Output Termination
- Input Register Scan Mode
- Compact 17mm × 17mm, 256 CSBGA Package
- Evaluation Kit Available (Order MAX5882EVKIT+)
The MAX5882 14-bit, 4.6Gsps digital-to-analog converter (DAC) is designed for direct RF synthesis of multicarrier quadrature amplitude modulation (QAM) signals in cable modem termination systems (CMTS) and edge QAM (EQAM) devices. The DAC features excellent spurious, noise, and adjacent-channel power (ACP) performance, and directly synthesizes multiple carriers in the 47MHz to 1003MHz cable downstream band, as defined by the Data-Over-Cable Service Interface Specification (DOCSIS®). The 4.6Gsps update rate allows digital generation of signals with more than 2GHz bandwidth.
The device has four 14-bit, multiplexed, low-voltage differential signaling (LVDS) input ports that each operate at up to 1150Mwps in double data rate (DDR) or single data rate (SDR) mode. The inputs also accept differential high-speed transceiver logic (DHSTL) input levels. The device accepts a clock at 1/2 the DAC update rate, as conversion is triggered on both rising and falling clock edges. The input data rate on each port is 1/4 the DAC update rate or 1/2 of the clock rate. The device contains a delay-locked loop (DLL) that simplifies the interface to FPGA or ASIC devices. Using the DLL, the phase of the output clock (DATACLK) is adjusted to ensure that the input LVDS data bus has the proper timing relationship to the on-chip clock used to latch the data.
The device is a current-steering DAC with an integrated 50Ω differential output termination to ensure optimum dynamic performance. Operating from 3.3V and 1.8V power supplies, the device consumes 2.3W at 4.6Gsps. The device is specified over the upper commercial temperature range (0°C to +85°C) and is offered in a 256 CSBGA lead(Pb)-free/RoHS-compliant package.
Applications
- Broadcast Video Modulators
- Cable Modem Termination Systems (CMTS)
- DOCSIS-Compliant Edge QAM Devices
- Video-on-Demand (VOD)
Documentation
Data Sheet 1
User Guide 1
Technical Articles 3
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX5882UXF+D | 256-CSP_BGA-17X17X1.26 |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
Software Development 1
Evaluation Kits
Latest Discussions
No discussions on MAX5882 yet. Have something to say?
Start a Discussion on EngineerZone®