MAX5858A
PRODUCTIONDual, 10-Bit, 300Msps, DAC with 4x/2x/1x Interpolation Filters and PLL
- Part Models
- 1
- 1ku List Price
- Starting From $18.00
Overview
- 10-Bit Resolution, Dual DAC
- 300Msps Update Rate
- Integrated 4x/2x/1x Interpolating Filters
- Internal PLL Multiplier
- 2.7V to 3.3V Single Supply
- Full Output Swing and Dynamic Performance at 2.7V Supply
- Superior Dynamic Performance
- 73dBc SFDR at fOUT = 20MHz
- UMTS ACLR = 63dB at fOUT = 30.7MHz
- Programmable Channel Gain Matching
- Integrated 1.24V Low-Noise Bandgap Reference
- Single-Resistor Gain Control
- Interleave Data Mode
- Differential Clock Input Modes
- EV Kit Available—MAX5858AEVKit
The MAX5858A dual, 10-bit, 300Msps digital-to-analog converter (DAC) provides superior dynamic performance in wideband communication systems. The MAX5858A integrates two 10-bit DAC cores, 4x/2x/1x programmable digital interpolation filters, phase-lock loop (PLL) clock multiplier, and a 1.24V reference. The MAX5858A supports single-ended and differential modes of operation. The MAX5858A dynamic performance is maintained over the entire power-supply operating range of 2.7V to 3.3V. The analog outputs support a compliance voltage of -1.0V to +1.25V.
The 4x/2x/1x programmable interpolation filters feature excellent passband distortion and noise performance. Interpolating filters minimize the design complexity of analog reconstruction filters while lowering the data bus and the clock speeds of the digital interface. The PLL multiplier generates all internal, synchronized high-speed clock signals for interpolating filter operation and DAC core conversion. The internal PLL helps minimize system complexity and lower cost. To reduce the I/O pin count, the DAC can also operate in interleave data mode. This allows the MAX5858A to be updated on a single 10-bit bus.
The MAX5858A features digital control of channel gain matching to within ±0.4dB in sixteen 0.05dB steps. Channel matching improves sideband suppression in analog quadrature modulation applications. The on-chip 1.24V bandgap reference includes a control amplifier that allows external full-scale adjustments of both channels through a single resistor. The internal reference can be disabled and an external reference can be applied for high-accuracy applications.
The MAX5858A features full-scale current outputs of 2mA to 20mA and operates from a 2.7V to 3.3V single supply. The DAC supports three modes of power-control operation: normal, low-power standby, and complete power-down. In power-down mode, the operating current is reduced to 1µA.
The MAX5858A is packaged in a 48-pin TQFP with exposed paddle (EP) for enhanced thermal dissipation and is specified for the extended (-40°C to +85°C) operating temperature range.
Applications
- Communications
- Direct Digital Synthesis (DDS)
- Instrumentation/ATE
- Point-to-Point Microwave Links
- SatCom, LMDS, MMDS, HFC, DSL, WLAN,
- Wireless Base Stations
Documentation
Data Sheet 1
Technical Articles 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX5858AECM+D | TQFP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Feb 26, 2016 - 1589A ASSEMBLY |
||
| MAX5858AECM+D | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Digital to Analog Converters (DACs) 1 | ||
| MAX5858 | PRODUCTION | Dual, 10-Bit, 300Msps, Current-Output DAC with 4x/2x/1x Interpolation Filters |
Evaluation Kits
Latest Discussions
No discussions on MAX5858A yet. Have something to say?
Start a Discussion on EngineerZone®