MAX5857
LAST TIME BUY16-Bit, 5.9Gsps Wideband Interpolating and Modulating RF DAC with JESD204B Interface
Direct RF Synthesis of 1200MHz Instantaneous Bandwidth from DC to Greater than 2.6GHz
- Part Models
- 1
- 1ku List Price
- price unavailable
Overview
- Simplifies RF Design and Enables New Communication Architectures
- Eliminates I/Q Imbalance and LO Feedthrough
- Enables Multi-Band RF Modulation
- Direct RF Synthesis of 1.2GHz Bandwidth
- 5.898Gsps DAC Output Update Rate
- High-Performance 14-Bit RF DAC Core
- Digital Baseband I/Q with 4x Interpolation
- Bypass Path Without Interpolation for Real RF
- Digital Quadrature Modulator+NCO for Full Agility
- Sub-1Hz NCO Resolution
- Integrated Clock Multiplying PLL+VCO
- Highly Flexible and Configurable
- 3, 4, 5, or 6-Lane JESD204B Input Data Interface
- Subclass-0 Compliant
- Up to 9.8304Gbps Per Lane
- Divided Reference Clock Output
- SPI Interface for Device Configuration
The MAX5857 high-performance, interpolating and modulating, 16-bit, 5.9Gsps RF DAC can directly synthesize up to 1.2GHz of instantaneous bandwidth from DC to frequencies greater than 2.6GHz. The device is optimized for cable access and digital video broadcast applications and meets spectral emission requirements for a broad set of radio transmitters and modulators including DOCSIS 3.1/3.0, DVB-C2, DVB-T2, DVB-S2X, ISDB-T, and EPoC.
The device integrates interpolation filters, a digital quadrature modulator, a numerically controlled oscillator (NCO), clock multiplying PLL+VCO and a 14-bit RF DAC core. The 4x linear phase interpolation filter simplifies reconstruction filtering, while enhancing passband dynamic performance and reducing the input data bandwidth required from an FPGA. The NCO allows for fully agile modulation of the input baseband signal for direct RF synthesis. The complex data path can be bypassed to access the RF DAC core directly.
The MAX5857 input interface accepts 16-bit input data through a six-lane JESD204B SerDes data input interface that is Subclass-0. The interface can be configured for 3, 4, 5, or 6 lanes and supports data rates up to 9.8304Gbps to optimize the I/O lane count and speed.
The MAX5857 clock input has a flexible interface that accepts a differential sine-wave or square-wave input clock signal up to 5.9GHz. A bypassable clock multiplying PLL and VCO can be used to internally generate the high-frequency sampling clock using a reference frequency between 245.76MHz and 1.475GHz. The device provides a divided reference clock to ensure synchronization between the data source and the DAC.
The integrated RF DAC uses a differential current-steering architecture that includes a differential 50Ω internal termination and can produce a 3.2dBm full-scale output signal level on a 50Ω external load. Operating from 1.0V and 1.8V power supplies, the device consumes 2.7W at 4.9Gsps. The device is offered in a compact 144-pin, 10mm x 10mm, FCCSP package and is specified for the extended industrial temperature range (-40°C to +85°C).
Applications
- Digital Video Broadcast Modulators
- DOCSIS 3.1 Remote PHY and CCAP
- DVB-C2/DVB-T2/DVB-S2X/ISDB-T
- Ethernet PON over Coax (EPoC)
- Instrumentation
- Point-to-Point Wireless
Documentation
Data Sheet 1
Technical Articles 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX5857EXE+ | CSP_BGA |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Digital to Analog Converters (DACs) 3 | ||
| MAX5869 | NOT RECOMMENDED FOR NEW DESIGNS | 16-Bit, 5.9Gsps Interpolating and Modulating RF DAC with JESD204B Interface |
| MAX5850 | Obsolete | 14-Bit 3.072Gsps RF DAC |
| MAX5855 | LAST TIME BUY | 16-Bit, 4.9Gsps Wideband Interpolating and Modulating RF DAC with JESD204B Interface |
| Phase-Locked Loop (PLL) Synthesizers 1 | ||
| MAX2871 | PRODUCTION | 23.5MHz to 6000MHz Fractional/Integer-N Synthesizer/VCO |
Tools & Simulations
Software Development 1
Evaluation Kits
Latest Discussions
No discussions on MAX5857 yet. Have something to say?
Start a Discussion on EngineerZone®