MAX5832
RECOMMENDED FOR NEW DESIGNS9-Channel, 14-Bit, Current DAC with I2C Interface
Multichannel Current-Output DAC Optimized to Bias Fiber Optic Tunable Laser Sources
- Part Models
- 2
- 1ku List Price
- Starting From $30.40
Overview
- Low 3.0V Supply
- Integrated Multiplexers for Outputs 1 and 2
- Increased Current or Resolution with Outputs Connected in Parallel
- I2C-Compatible Serial Interface
- Internal Reference
- Overtemperature Protection
- -40°C to +105°C Temperature Range
- Available in 3mm x 3mm, 36-Bump WLP
The MAX5832 is a 14-bit, 9-channel, current-output digital-to-analog converter (DAC). The device operates from a low +3.0V power supply and provides 14-bit performance without any adjustment.
The device’s output ranges are optimized to bias a high-power tunable laser source. Each of the 9 channels provides a current source. Channels 1 and 2 provide 10mA current. An internal multiplexer switches the outputs of each channel to one of four external nodes. Channel 3 provides a selectable current of 2mA or 20mA. Channel 4 provides 90mA. Channel 5 provides 180mA. Channel 6 provides a selectable current of -60mA or +300mA. Channel 7 provides 90mA. Channels 8 and 9 provide a selectable current of 15mA or 35mA. Connect DAC outputs in parallel to obtain additional current or to achieve higher resolution. The device contains an internal reference.
An I2C-compatible interface drives the device with clock rates of up to 400kHz. An active-high asynchronous CLR input resets DAC codes to zero independent of the serial interface. The device provides a separate power-supply input for driving the interface logic.
The MAX5832 is specified over the -40°C to +105°C temperature range, and is available in a 3mm x 3mm, 36-bump WLP.
Applications
- Tunable Laser Diode Biasing
Documentation
Video 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX5832GWX+ | Wafer-Level Package 6x6 Bump, Full Array | ||
| MAX5832GWX+T | Wafer-Level Package 6x6 Bump, Full Array |
This is the most up-to-date revision of the Data Sheet.