Overview
Features and Benefits
- On-Board +3.0V Regulator Accepts +5.5V to +3.35V Supply Range
- On-Board -5.2V Regulator Accepts -6.5V to -5.24V Supply Range
- Windows XP, Windows Vista, Windows 7, and Windows 10-Compatible Software
- USB-PC Connection (Cable Included)
- On-Board Diode and Resistive Loads
- SPI™ Interface Terminals (MAX5113)
- I2C Interface Terminals (MAX5112/MAX5832)
- Proven PCB Layout
- Fully Assembled and Tested
Product Details
The MAX5113 evaluation kit (EV kit) provides a proven design to evaluate the MAX5113 9-channel, 14-bit current DAC. The EV kit also includes Windows XP®-, Windows Vista®-, Windows® 7, and Windows 10-compatible software that provides a simple graphical user interface (GUI) for exercising the features of the device.
The EV kit comes with a MAX5113GTJ+ installed. Contact the factory for free samples of the pin-compatible MAX5112GTJ+ or MAX5832GWX+ to evaluate these devices.
Applications
- Tunable Laser Diode Biasing